2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

4169A Coolant Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.14 29.0 150 10.3 8.0 10.0 .34 3 CTN T 4169-0210 Black 7/8 22.2 1.26 32.0 150 10.3 7.0 11.0 .38 3 CTN T 4169-0220 Black 1 25.4 1.39 35.3 135 9.3 7.0 12.0 .43 3 CTN T 4169-0224 Black 1 1/8 28.6 1.55 39.4 135 9.3 6.0 13.0 .48 3 CTN T 4169-0240 Black 1 1/4 31.8 1.64 41.7 135 9.3 5.0 14.0 .51 3 CTN T 4169-0246 Black 1 3/8 34.9 1.76 44.7 100 6.9 4.0 25.0 .56 3 CTN T 4169-0260 Black 1 1/2 38.1 1.89 48.0 100 6.9 3.0 30.0 .60 3 CTN T 4169-0270 Black 1 5/8 41.3 2.02 51.3 85 5.9 2.0 — .63 3 CTN T 4169-0280 Black 1 3/4 44.5 2.14 54.4 75 5.2 1.0 — .68 3 CTN T 4169-0288 Black 1 7/8 47.6 2.26 57.4 75 5.2 — — .73 3 CTN T 4169-0300 Black 2 50.8 2.39 60.7 60 4.1 — — .77 3 CTN T 4169-0484 Black 2 1/8 54.0 2.52 64.0 60 4.1 — — .88 3 CTN T 4169-0320 Black 2 1/4 57.2 2.64 67.1 60 4.1 — — .93 3 CTN T 4169-0491 Black 2 3/8 60.3 2.76 70.1 60 4.1 — — .97 3 CTN T 4169-0340 Black 2 1/2 63.5 2.89 73.4 60 4.1 — — 1.02 3 CTN T 4169-0345 Black 2 5/8 66.7 3.02 76.7 60 4.1 — — 1.07 3 CTN T 4169-0360 Black 2 3/4 69.9 3.14 79.8 60 4.1 — — 1.12 3 CTN T 4169-0362 Black 2 7/8 73.0 3.26 82.8 55 3.8 — — 1.16 3 CTN T 4169-0376 Black 3 76.2 3.39 86.1 50 3.4 — — 1.20 3 CTN T 4169-0383 Black 3 1/4 82.6 3.64 92.5 35 2.4 — — 1.30 3 CTN T 4169-0402 Black 3 1/2 88.9 3.89 98.8 10 .7 — — 1.40 3 CTN T 4169-0420 Black 4 101.6 4.39 111.5 10 .7 — — 1.69 3 CTN T 4169-0425 Black 4 1/2 114.3 4.89 124.2 10 .7 — — 1.90 3 CTN T 4169-0433 RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors, particularly for oily conditions. TEMPERATURE: –40°F to +212°F (–40°C to +100°C). CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat–resistant. Reinforcement: Multiple plies, synthetic textile. Cover: Type A (Chloroprene). Black. Design Factor: 4:1 COUPLINGS: 1, 5, 6 or 7. Reference the Hose Coupling Section. STANDARDS: SAE 20R1 Class B tube and Class C cover, standard wall. Wall thickness is 4.95 +/– 0.65mm (0.195 +/– 0.25”) excluding lap area. . ENGINE AND MARINE HOSE www.gates.com 99 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=