2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
MIL Low Pressure Fuel and Oil Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/2 12.7 .84 21.3 250 17.2 — 5.0 .24 10 CTN T 3336-0374 Black 3/4 19.1 1.09 27.7 250 17.2 — 6.0 .29 10 CTN T 3336-0384 Black 1 1/4 31.8 1.52 38.6 200 13.8 — 10.0 .62 10 CTN T 3336-0399 Black 1 1/2 38.1 1.77 45.0 200 13.8 — 12.0 .71 10 CTN T 3336-0414 Black 1 1/2 38.1 1.77 45.0 200 13.8 — 12.0 .71 50 CTN T 3336-1890 Black 1 3/4 44.5 2.02 51.3 150 10.3 — 16.0 .81 10 CTN T 3336-0419 Black 2 50.8 2.27 57.7 150 10.3 — 20.0 .78 10 CTN T 3336-0424 Black 2 50.8 2.27 57.7 150 10.3 — 20.0 .78 50 CTN T 3336-1891 Black 2 1/4 57.2 2.52 64.0 100 6.9 — 20.0 1.01 10 CTN T 3336-0429 Black 2 1/2 63.5 2.77 70.4 100 6.9 — 25.0 1.10 10 CTN T 3336-0434 Black 2 1/2 63.5 2.77 70.4 100 6.9 — 25.0 1.10 50 CTN T 3336-1897 Black 3 76.2 3.27 83.1 100 6.9 — 36.0 1.28 10 CTN T 3336-0444 Black 3 1/2 88.9 3.81 96.8 90 6.2 — 42.0 1.82 10 CTN T 3336-0459 Black 4 101.6 4.30 109.2 75 5.2 — 48.0 1.78 10 CTN T 3336-0457 RECOMMENDED FOR: For use in fuel, oil, coolant, water and alcohol lines requiring MIL–DTL–6000. CAUTION: This product is not intended or designed for use in any manned, rotor, or fixed–wing aircraft, even on an emergency or temporary basis. TEMPERATURE: –40°F to +250°F (–40°C to +121°C). Coolant applications only. CONSTRUCTION: Tube: Type A (Chloroprene). Black. Reinforcement: Braided, synthetic textile. Cover: Type A (Chloroprene). Black. Design Factor: 4:1 COUPLINGS: 19, 21 or 48. Reference the Hose Coupling Section. STANDARDS: MIL–DTL–6000 QPL–6000–16. Test reference MOAMA (MONEB). . ENGINE AND MARINE HOSE 96 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=