2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

C5M Marine Fuel Line Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1/4 6.4 .58 14.7 500 34.5 24.0 1.3 .21 385 REEL E 3658-1965 Blue 5/16 7.9 .67 17.0 500 34.5 24.0 1.3 .27 385 REEL E 3658-1969 Blue 13/32 10.3 .77 19.6 500 34.5 24.0 1.8 .33 330 REEL F 3658-1973 Blue 1/2 12.7 .92 23.4 500 34.5 10.0 2.3 .40 275 REEL F 3658-1977 Blue 5/8 15.9 1.08 27.4 500 34.5 10.0 2.8 .51 220 REEL F 3658-1981 Blue 7/8 22.2 1.23 31.2 500 34.5 10.0 3.5 .62 165 REEL F 3658-1985 RECOMMENDED FOR: All commercial and recreational vessel fuel line applications. Suitable for marine diesel, gasoline, B100 Bio–Diesel, gasohol fuels and hot oil applications. TEMPERATURE: –4°F to +212°F (–20°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat–resistant. Reinforcement: One wire braid. Cover: Type C2 (Modified Nitrile) 1/2" or below. Blue. Type M (CSM) above 1/2". Blue. Design Factor: 4:1 COUPLINGS: Brass or Carbon Steel C5 Field Attachable couplings reference Gates Hydraulic catalog 35093. STANDARDS: SAE J1527, USCG Type A Class 1 Style R3, SAE J1942 HF Type B, SAE 30R2 performance (not construction and dimensional requirements). Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . ENGINE AND MARINE HOSE www.gates.com 95 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=