2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
4219M Marine Master ™ Fuel Line 40 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .64 16.3 40 2.8 28.0 2.5 4.73 25 CTN T 4219-4145 Black 1/4 6.4 .64 16.3 40 2.8 28.0 2.5 9.46 50 CTN T 4219-4146 Black 1/4 6.4 .64 16.3 40 2.8 28.0 2.5 45.36 250 REEL WW 4219-4140 Black 5/16 7.9 .70 17.8 40 2.8 28.0 3.0 5.08 25 CTN T 4219-4565 Black 5/16 7.9 .70 17.8 40 2.8 28.0 3.0 53.57 250 REEL WW 4219-4560 Black 3/8 9.5 .77 19.6 40 2.8 28.0 3.0 6.10 25 CTN T 4219-4385 Black 3/8 9.5 .77 19.6 40 2.8 28.0 3.0 11.04 50 CTN T 4219-4567 Black 3/8 9.5 .77 19.6 40 2.8 28.0 3.0 60.99 250 REEL WW 4219-4380 Black 1/2 12.7 .89 22.6 40 2.8 28.0 5.0 7.37 25 CTN T 4219-4125 Black 1/2 12.7 .89 22.6 40 2.8 28.0 5.0 73.66 250 REEL WW 4219-4120 Black 5/8 15.9 1.01 25.7 40 2.8 28.0 6.0 8.61 25 CTN T 4219-4585 Black 5/8 15.9 1.01 25.7 40 2.8 28.0 6.0 86.10 250 REEL WW 4219-4580 RECOMMENDED FOR: Flexible connections between rigid fuel distribution lines and engine. Excellent for vent lines and emission control systems. Suitable for marine diesel and gasohol blends of ethanol, methanol and ethers up to 10%. CAUTION: Not for in–tank, gaseous fuels, or bio–diesel applications. Not for fuel injection systems. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil and heat–resistant. Reinforcement: Braided, synthetic textile. Cover: Type C (Nitrile). Design Factor: 10:1 STANDARDS: Meets requirements of SAE J1527, USCG Type A1, Class 1, Style R1. Tube: ARPM (Class A) High oil–resistance. . ENGINE AND MARINE HOSE 94 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=