2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

4219G Fuel Line (35-50) Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 5/32 4.0 .36 9.1 50 3.4 24.0 2.0 .05 550 REEL DD 4219-0104 Black 3/16 4.8 .41 10.4 50 3.4 24.0 3.0 .07 550 REEL DD 4219-0093 Black 1/4 6.4 .50 12.7 50 3.4 24.0 3.0 .10 550 REEL DD 4219-0103 Black 5/16 7.9 .56 14.2 50 3.4 24.0 3.0 .12 550 REEL DD 4219-0107 Black 3/8 9.5 .62 15.7 50 3.4 24.0 4.0 .15 550 REEL DD 4219-0109 Black 1/2 12.7 .78 19.8 35 2.4 10.0 5.0 .18 550 REEL DD 4219-0102 Black 5/8 15.9 .94 23.9 35 2.4 10.0 6.0 .25 550 REEL DD 4219-0097 Black 3/4 19.1 1.13 28.7 35 2.4 10.0 7.0 .36 200 CTN YY 4219-0116 RECOMMENDED FOR: Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line. CAUTION: Not recommended for fuel injection systems. Not for in–tank, gaseous fuels, or biol–diesel applications above B5 bio–diesel (80°C /176°F). TEMPERATURE: –40°F to +257°F (–40°C to +125°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Oil, gasoline and ethanol resistant. Reinforcement: Synthetic textile. Cover: Type C2 (Modified Nitrile). Black. Fuel, oil, ozone and high temperature resistant. Design Factor: 5:1 STANDARDS: Exceeds requirements of SAE 30R6 and SAE 30R7. Tube: ARPM (Class A) High oil–resistance. . ENGINE AND MARINE HOSE www.gates.com 93 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=