2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

4219BD Bio-Diesel Fuel Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/16 4.8 .41 10.4 175 12.1 24.0 2.16 .06 550 REEL TT 4219-7124 Black 1/4 6.4 .51 13.0 175 12.1 24.0 2.56 .09 550 REEL TT 4219-7125 Black 5/16 7.9 .53 16.0 175 12.1 24.0 2.95 .11 550 REEL TT 4219-7127 Black 3/8 9.5 .63 16.0 175 12.1 24.0 3.35 .09 550 REEL TT 4219-7126 Black 1/2 12.7 .78 19.8 175 12.1 24.0 4.72 .18 550 REEL TT 4219-7128 Black 5/8 15.9 .92 23.4 175 12.1 24.0 5.51 .24 550 REEL TT 4219-6772 Black 3/4 19.1 1.08 27.4 175 12.1 24.0 7.09 .31 550 REEL TT 4219-7129 Minimum Bend Radius (MBR) – Per ISO 10619B, –20% collapse. RECOMMENDED FOR: Fuel injection hose for diesel and biodiesel (including all blends of SME, RME or PME). Also, for gasoline, ethanol blends, 100% methanol (no blends), or engine oil. CAUTION: Not for in–tank or gaseous fuels. TEMPERATURE: –40°F to +275°F (–40°C to +135°C) for biodiesel up to B100. –40°F to +302°F (–40°C to +150°C). CONSTRUCTION: Tube: Type C1 (HNBR). Reinforcement: Aramid fiber. Cover: Type J (CPE). Black. Design Factor: 6:1 COUPLINGS: Hose bead fitting fastened with hose clamps. STANDARDS: SAE 30R13 Nt3, CAT 1E4340B. . ENGINE AND MARINE HOSE 92 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=