2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
4219BM Barricade ™ Marine Fuel Hose Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .65 16.6 35 2.4 24.0 5.25 4.00 25 CTN T 4219-6340 Black 5/16 7.9 .71 18.1 35 2.4 24.0 5.75 4.50 25 CTN T 4219-6341 Black 3/8 9.5 .74 18.8 35 2.4 24.0 6.0 5.10 25 CTN T 4219-6342 RECOMMENDED FOR: USCG fire rated low permeation fuel line that is compatible with virtually all fuels in use today for marine applications with working pressures up to 35 PSI. TEMPERATURE: –4°F to +212°F (–20°C to +100°C). CONSTRUCTION: Tube: Type C (Nitrile). Fuel resistant, synthetic rubber, black, with thermoplastic barrier. Reinforcement: Synthetic textile. Cover: Type C2 (Modified Nitrile). Synthetic rubber. Design Factor: 5:1 COUPLINGS: Hose bead fitting fastened with hose clamps. STANDARDS: Meets requirements of SAE J1527, USCG Type A1–15 Style R1. . ENGINE AND MARINE HOSE www.gates.com 91 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=