2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
4219BF Barricade ™ Fuel Injection Fuel Hose 225 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 225 15.5 24.0 2.56 .10 550 REEL TT 4219-5651 Black 5/16 7.9 .56 14.2 225 15.5 24.0 2.95 .11 550 REEL TT 4219-5652 Black 3/8 9.5 .62 15.7 225 15.5 24.0 3.35 .13 550 REEL TT 4219-5653 Black 1/2 12.7 .78 19.8 225 15.5 10.0 5.5 .19 550 REEL TT 4219-5654 RECOMMENDED FOR: Fuel injected engines for off–road vehicles and small engines where low fuel permeation is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio–Diesel blends, 100% Bio–Diesel (SME, RME, and PME Bio–Diesels are acceptable). CAUTION: Not for in–tank or gaseous fuels. TEMPERATURE: –40°F to +275°F (–40°C to +135°C) continuous service (including Bio–Diesel). –40°F to +302°F (–40°C to +150°C) intermittent service (excluding Bio–Diesel). CONSTRUCTION: Tube: Type C1 (HNBR). Fuel resistant, synthetic rubber, black, with thermoplastic barrier. Reinforcement: Synthetic textile. Cover: Type J (CPE). Design Factor: 5:1 COUPLINGS: 75 Gates GLX ™ , GLP, beaded end with clamp, aluminum crimp ferrules with GC stem, and SAE J2044 quick–connect stems (barb must be suitable for rubber hose). Reference the Hose Coupling Section. STANDARDS: Exceeds SAE J30R14T2+ (except kink). Meets Caterpillar CAT 1E4340 (Type A and B) diesel and Bio–Diesel specification. . ENGINE AND MARINE HOSE 90 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=