2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
4219BG Barricade ™ Fuel Hose (35-50) Formerly - Barricade ™ Carbureted Engines Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/16 4.8 .41 10.4 50 3.4 24.0 2.17 .07 550 REEL TT 4219-5520 Black 1/4 6.4 .50 12.7 50 3.4 24.0 2.56 .11 550 REEL TT 4219-5521 Black 5/16 7.9 .56 14.2 50 3.4 24.0 2.95 .11 550 REEL TT 4219-5522 Black 3/8 9.5 .62 15.7 50 3.4 24.0 3.35 .12 550 REEL TT 4219-5523 Black 1/2 12.7 .78 19.8 35 2.4 10.0 4.72 .13 550 REEL TT 4219-5524 RECOMMENDED FOR: Off–road vehicles and small engine applications, where low fuel permeation is required. Gasoline, Gasoline/Ethanol (E10, E15, E85), 100% Methanol only (Methanol blends not recommended). Diesel, Diesel/Bio–Diesel blends, 100% Bio–Diesel (SME, RME, and PME Bio–Diesels are acceptable). CAUTION: Not for fuel injections systems. (see 4219BF). Not for in–tank or gaseous fuels. TEMPERATURE: –40°F to +212°F (–40°C to +100°C). For Bio–Diesel use (up to B100). –40°F to +257°F (–40°C to +125°C) continuous service. (Does not apply for Bio–Diesel use). CONSTRUCTION: Tube: Type C (Nitrile). Fuel resistant, synthetic rubber, black, with thermoplastic barrier. Reinforcement: Synthetic textile. Cover: Type C2 (Modified Nitrile). Synthetic rubber. Design Factor: 5:1 COUPLINGS: 75 Gates GLX ™ , GLP, beaded end with clamp, aluminum crimp ferrules with GC stem, and SAE J2044 quick–connect stems (barb must be suitable for rubber hose). Reference the Hose Coupling Section. STANDARDS: Meets SAE J30R14T1. . ENGINE AND MARINE HOSE www.gates.com 89 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=