2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ PVC (35-50) SD Clear Formerly - Master–Flex ™ 201CR Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1 25.4 1.26 32.0 40 2.8 28.0 2.0 .14 100 PLT T 7744-4301 Clear 1 1/4 31.8 1.61 40.9 50 3.4 28.0 3.0 .28 100 PLT T 7744-4302 Clear 1 1/2 38.1 1.82 46.2 50 3.4 28.0 3.0 .37 100 PLT T 7744-4303 Clear 2 50.8 2.44 62.0 40 2.8 28.0 4.0 .57 100 PLT T 7744-4304 Clear 2 1/2 63.5 2.98 75.7 40 2.8 28.0 5.0 .77 100 PLT T 7744-4305 Clear 3 76.2 3.54 89.9 35 2.4 28.0 6.0 1.04 100 PLT T 7744-4306 Clear 4 101.6 4.65 118.1 35 2.4 28.0 8.0 1.65 100 PLT T 7744-4307 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Transfer of bulk food products via suction, pneumatic or gravity systems where sanitary hose is required. TEMPERATURE: –10°F to +130°F (–23°C to +55°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Sanitary FDA. Clear. Smooth. Reinforcement: Rigid thermoplastic helix. Cover: Type G (PVC). Sanitary FDA. Clear. Corrugated. Design Factor: 3:1 COUPLINGS: 1, 6, 7 or 49. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements and USDA. . FOOD AND BEVERAGE HOSE www.gates.com 87 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=