2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Food Master ™ PVC (50-100) SD Clear Formerly - Master–Flex ™ 200CL Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1 25.4 1.29 32.8 100 6.9 28.0 3.0 .30 100 PLT T 7744-4101 Clear 1 1/4 31.8 1.56 39.6 90 6.2 28.0 4.0 .38 100 PLT T 7744-4102 Clear 1 1/2 38.1 1.84 46.7 90 6.2 28.0 5.0 .48 100 PLT T 7744-4103 Clear 2 50.8 2.39 60.7 70 4.8 28.0 6.0 .71 100 PLT T 7744-4104 Clear 2 1/2 63.5 2.92 74.2 65 4.5 28.0 8.0 .97 100 PLT T 7744-4105 Clear 3 76.2 3.46 87.9 60 4.1 28.0 9.0 1.27 100 PLT T 7744-4106 Clear 4 101.6 4.56 115.8 50 3.4 28.0 12.0 2.00 100 PLT T 7744-4107 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Transfer of bulk food products via suction, pneumatic or gravity systems where sanitary hose is required. TEMPERATURE: –10°F to +130°F (–23°C to +55°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Sanitary FDA. Clear. Smooth. Reinforcement: Rigid thermoplastic helix. Cover: Type G (PVC). Sanitary FDA. Clear. Smooth. Design Factor: 3:1 COUPLINGS: 1, 6, 7 or 49. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements, 3A–Class 3 and USDA. . FOOD AND BEVERAGE HOSE 86 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=