2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ PVC Clear Tubing (75-250) Braid Formerly - Tufflex ™ Food Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1/4 6.4 .47 11.9 250 17.2 — — .07 300 PLT T 7744-4501 Clear 3/8 9.5 .63 16.0 200 13.8 — — .11 300 PLT T 7744-4502 Clear 1/2 12.7 .75 19.1 200 13.8 — — .13 300 PLT T 7744-4503 Clear 5/8 15.9 .88 22.4 200 13.8 — — .15 300 PLT T 7744-4504 Clear 3/4 19.1 1.03 26.2 150 10.3 — — .20 300 PLT T 7744-4505 Clear 1 25.4 1.31 33.3 125 8.6 — — .32 100 PLT T 7744-4506 Clear 1 1/4 31.8 1.75 44.5 100 6.9 — — .63 100 PLT T 7744-4507 Clear 1 1/2 38.1 2.00 50.8 75 5.2 — — .74 100 PLT T 7744-4508 Clear 2 50.8 2.50 63.5 75 5.2 — — 1.00 100 PLT T 7744-4509 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: Transferring compressed liquid and air in food and beverage applications. Approved for use in USDA meat and poultry plants. Non–toxic, FDA formula approved for food processing. Also suitable for potable water transfer. TEMPERATURE: –10°F to +130°F (–23°C to +55°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Non–toxic. Clear. Reinforcement: Braided, synthetic textile. Cover: Type G (PVC). Non–toxic. Clear. Smooth. Design Factor: 4:1 COUPLINGS: Stainless Steel Food Grade. STANDARDS: Meets FDA requirements and USDA. . FOOD AND BEVERAGE HOSE www.gates.com 85 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=