2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ PVC (20-65) Clear Tubing Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P.* (psi) (Bar) Vac.* (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Clear 1/8 3.2 .20 4.8 65 4.5 — — .02 100 CTN T 7744-1512 Clear 3/16 4.8 .25 6.4 50 3.4 — — .03 100 CTN T 7744-1513 Clear 3/16 4.8 .38 9.7 60 4.1 — — .04 100 CTN T 7744-1514 Clear 1/4 6.4 .38 9.7 55 3.8 — — .03 100 CTN T 7744-1515 Clear 1/4 6.4 .50 12.7 60 4.1 — — .08 100 CTN T 7744-1516 Clear 5/16 7.9 .44 11.2 50 3.4 — — .04 100 CTN T 7744-1517 Clear 5/16 7.9 .56 14.2 60 4.1 — — .10 100 CTN T 7744-1518 Clear 3/8 9.5 .50 12.7 45 3.1 — — .06 100 CTN T 7744-1519 Clear 3/8 9.5 .63 16.0 55 3.8 — — .12 100 CTN T 7744-1520 Clear 1/2 12.7 .63 16.0 30 2.1 — — .07 100 CTN T 7744-1521 Clear 1/2 12.7 .75 19.1 45 3.1 — — .13 100 CTN T 7744-1522 Clear 5/8 15.9 .75 19.1 25 1.7 — — .08 100 CTN T 7744-1523 Clear 5/8 15.9 .88 22.4 40 2.8 — — .16 100 CTN T 7744-1524 Clear 3/4 19.1 1.00 25.4 35 2.4 — — .19 100 CTN T 7744-1525 Clear 3/4 19.1 1.25 31.8 45 3.1 — — .43 100 CTN T 7744-1526 Clear 1 25.4 1.25 31.8 25 1.7 — — .21 100 CTN T 7744-1527 Clear 1 25.4 1.50 38.1 35 2.4 — — .54 100 CTN T 7744-1528 Clear 1 1/4 31.8 1.50 38.1 20 1.4 — — .28 50 PLT T 7744-1529 Clear 1 1/4 31.8 1.75 44.5 40 2.8 — — .67 50 PLT T 7744-1530 Clear 1 1/2 38.1 2.00 50.8 35 2.4 — — .85 50 PLT T 7744-1531 Clear 2 50.8 2.50 63.5 35 2.4 — — .85 50 PLT T 7744-1532 NOTE: * Working Pressure and Vacuum at +72°F (+22°C). RECOMMENDED FOR: This hose has good oil–resistance, excellent resistance to acids, alkalis, and many solvents except esters, ketones and aromatic hydrocarbons. Formulated to meet applicable FDA criteria. TEMPERATURE: –25°F to +150°F (–31°C to +65°C) continuous service. CONSTRUCTION: Tube: Type G (PVC). Non–toxic. Clear. Phthalate–Free. Reinforcement: None. Cover: Type G (PVC). Non–toxic. Clear. Smooth. COUPLINGS: 19 or stainless steel. Reference the Hose Coupling Section. STANDARDS: Meets applicable FDA. . FOOD AND BEVERAGE HOSE 84 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=