2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Food Master ™ Dry Goods (50-150) SD Formerly - 690SB 3/16" Tube Thickness Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Gray 1 1/2 38.1 2.23 56.6 150 10.3 30.0 10.0 1.24 100 PLT T 4693-0205 Gray 2 50.8 2.75 69.9 150 10.3 30.0 12.0 1.76 100 PLT T 4693-0210 Gray 2 1/2 63.5 3.23 82.0 125 8.6 30.0 15.0 2.00 100 PLT T 4693-0220 Gray 3 76.2 3.75 95.3 100 6.9 30.0 18.0 2.13 100 PLT T 4693-0225 Gray 4 101.6 4.71 119.6 75 5.2 30.0 24.0 3.00 100 PLT T 4693-0235 Gray 5 127.0 5.75 146.1 55 3.8 30.0 30.0 3.98 50 PLT T 4693-0251 Gray 5 127.0 5.75 146.1 55 3.8 30.0 30.0 4.30 100 PLT T 4693-0001 Gray 6 152.4 6.91 175.5 50 3.4 30.0 36.0 5.88 50 PLT T 4693-0260 Gray 6 152.4 6.91 175.5 50 3.4 30.0 36.0 5.88 100 PLT T 4693-0262 3/8" Tube Thickness Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Gray 4 101.6 4.71 119.6 75 5.2 30.0 36.0 4.99 100 PLT T 4693-0551 RECOMMENDED FOR: Transfer of bulk food products via suction, pneumatic or gravity systems where FDA sanitary tube is required. Examples: Flour, sugar, syrup and edible grains.Flour, sugar, syrup and edible grains. CAUTION: Do not use for any type of edible or non-edible oils, acetic foods, or solvents. This includes mustard, vinegar, vegetable oils, and food grade sanitizers. Scheduled visual inspections of the tube and cover is necessary for food safety, optimal performance, and hose longevity. Based on application and use, preventative replacement cycles are recommended. Immediately replace any hose that shows tube or cover deterioration. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type D2 (Natural Rubber). Sanitary FDA. White. 3/16" thick. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Corrugated with burgundy stripe. Design Factor: 4:1 COUPLINGS: 5*, 6*, 7*, 8, 49 o r 71. Reference the Hose Coupling Section. *Can be used only at 50% of rated working pressure. STANDARDS: Tube meets FDA requirements. . FOOD AND BEVERAGE HOSE 82 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=