2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ Oils and Dairy 150SD MegaFlex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. White 1 25.4 1.47 37.3 150 10.3 30.0 2.0 .58 100 PLT T 3133-0100 White 1 1/2 38.1 1.99 50.5 150 10.3 30.0 3.0 .87 100 PLT T 3133-0101 White 2 50.8 2.49 63.2 150 10.3 30.0 4.0 1.14 100 PLT T 3133-0102 White 3 76.2 3.56 90.4 150 10.3 30.0 9.0 1.92 100 PLT T 3133-0103 White 4 101.6 4.73 120.1 150 10.3 30.0 12.0 3.07 100 PLT T 3133-0104 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of food products such as animal fat, vegetable oil, and other edible oils at temperatures up to +230°F requiring FDA sanitary hose. Also suitable for ice cream and other dairy products requiring 3A–Class 3 standards. TEMPERATURE: –40°F to +230°F (–40°C to +110°C) continuous service. CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Sanitary FDA and 3A–Class 3. Phthalate free. Whi te. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type C2 (Modified Nitrile). Sanitary FDA and 3A–Class 3. Phthalate free. White with burgundy stripe. Design Factor: 4:1 COUPLINGS: 1 or stainless steel, 8 or stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements, 3A–Class 3. . FOOD AND BEVERAGE HOSE www.gates.com 81 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=