2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Food Master ™ Oils and Dairy 150D Formerly - Sani–Pure ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. White 1 1/2 38.1 2.04 51.8 150 10.3 — 18.0 .97 100 PLT T 3131-0001 White 2 50.8 2.54 64.5 150 10.3 — 24.0 1.25 100 PLT T 3131-0002 White 2 1/2 63.5 3.06 77.7 150 10.3 — 30.0 1.66 100 PLT T 3131-0003 White 3 76.2 3.56 90.4 150 10.3 — 36.0 1.90 100 PLT T 3131-0004 White 4 101.6 4.60 116.8 150 10.3 — 48.0 2.78 100 PLT T 3131-0005 White 6 152.4 6.60 167.6 150 10.3 — 72.0 4.10 50 PLT T 3131-0006 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer (discharge only) of a variety of food products such as animal fat, vegetable oil and other edible oils at temperatures up to +230°F requiring FDA sanitary hose. Also suitable for ice cream and other dairy products requiring 3A–Class 3 standards. TEMPERATURE: –40°F to +230°F (–40°C to +110°C) continuous service. CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Sanitary FDA and 3A–Class 3. White. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type C2 (Modified Nitrile). White with burgundy stripe. Design Factor: 4:1 COUPLINGS: 1 or stainless steel, 8 or stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Tube meets FDA requirements, 3A–Class 3 and USDA. Phthalate free. . FOOD AND BEVERAGE HOSE 80 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=