2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ Oils and Dairy 150SD Formerly - Food Master ™ Lite ™ Corrugated Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1 1/2 38.1 2.05 52.1 150 10.3 30.0 4.5 1.10 100 PLT T 3133-0030 Blue 2 50.8 2.55 64.8 150 10.3 30.0 6.0 1.45 100 PLT T 3133-0031 Blue 2 1/2 63.5 3.08 78.2 150 10.3 30.0 12.0 1.92 100 PLT T 3133-0032 Blue 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.45 100 PLT T 3133-0033 Gray 1 1/2 38.1 2.05 52.1 150 10.3 30.0 4.5 1.14 100 PLT T 3133-0056 Gray 2 50.8 2.55 64.8 150 10.3 30.0 6.0 1.49 100 PLT T 3133-0058 Gray 2 1/2 63.5 3.08 78.2 150 10.3 30.0 12.0 1.95 100 PLT T 3133-0059 Gray 3 76.2 3.58 90.9 150 10.3 30.0 18.0 2.33 100 PLT T 3133-0057 Gray 3 76.2 3.58 90.9 150 10.3 30.0 18.0 2.32 200 PLT T 3133-0051 Gray 4 101.6 4.60 116.8 150 10.3 30.0 24.0 3.13 100 PLT T 3133-0060 White 3/4 19.1 1.29 32.8 150 10.3 30.0 2.0 .65 100 PLT T 3133-0001 White 3/4 19.1 1.29 32.8 150 10.3 30.0 2.0 .64 200 PLT T 3133-0011 White 1 25.4 1.54 39.1 150 10.3 30.0 3.0 .79 100 PLT T 3133-0002 White 1 1/2 38.1 2.05 52.1 150 10.3 30.0 4.5 1.15 100 PLT T 3133-0003 White 2 50.8 2.55 64.8 150 10.3 30.0 6.0 1.50 100 PLT T 3133-0004 White 2 1/2 63.5 3.08 78.2 150 10.3 30.0 12.0 1.98 100 PLT T 3133-0005 White 3 76.2 3.58 90.9 150 10.3 30.0 18.0 2.35 100 PLT T 3133-0006 White 4 101.6 4.60 116.8 150 10.3 30.0 24.0 3.12 100 PLT T 3133-0007 White 4 101.6 4.60 116.8 150 10.3 30.0 18.0 3.13 200 PLT T 3133-0055 White 6 152.4 6.69 169.9 150 10.3 30.0 36.0 5.59 50 PLT T 3133-0008 Smooth Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1 1/2 38.1 2.05 52.1 150 10.3 30.0 4.5 1.10 100 PLT T 3133-0075 Blue 2 50.8 2.55 64.8 150 10.3 30.0 6.0 1.46 100 PLT T 3133-0080 Blue 2 1/2 63.5 3.08 78.2 150 10.3 30.0 12.0 1.92 100 PLT T 3133-0077 Gray 1 25.4 1.54 39.1 150 10.3 30.0 3.0 .79 100 PLT T 3133-0074 Gray 1 1/2 38.1 2.05 52.1 150 10.3 30.0 4.5 1.13 100 PLT T 3133-0071 Gray 2 50.8 2.55 64.8 150 10.3 30.0 6.0 1.49 100 PLT T 3133-0072 Gray 2 1/2 63.5 3.08 78.2 150 10.3 30.0 12.0 1.95 100 PLT T 3133-0083 Gray 3 76.2 3.58 90.9 150 10.3 30.0 18.0 2.33 100 PLT T 3133-0084 Gray 4 101.6 4.60 116.8 150 10.3 30.0 24.0 3.13 100 PLT T 3133-0093 Gray 6 152.4 6.69 169.9 150 10.3 30.0 36.0 5.60 50 PLT T 3133-0094 Red 1 25.4 1.54 39.1 150 10.3 30.0 3.0 .79 100 PLT T 3133-0092 Red 1 1/2 38.1 2.05 52.1 150 10.3 30.0 4.5 1.10 100 PLT T 3133-0076 Red 2 50.8 2.55 64.8 150 10.3 30.0 6.0 1.46 100 PLT T 3133-0081 Red 3 76.2 3.58 90.9 150 10.3 30.0 18.0 2.29 100 PLT T 3133-0090 Red 4 101.6 4.60 116.8 150 10.3 30.0 24.0 3.05 100 PLT T 3133-0088 Red 6 152.4 6.69 169.9 150 10.3 30.0 36.0 5.60 50 PLT T 3133-0095 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of food products such as animal fat, vegetable oil and other edible oils at temperatures up to +230°F requiring FDA sanitary hose. Also suitable for ice cream and other dairy products requiring 3A–Class 3 standards. TEMPERATURE: –40°F to +230°F (–40°C to +110°C) continuous service. CONSTRUCTION: Tube: Type C2 (Modified Nitrile). Sanitary FDA and 3A–Class 3. White. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type C2 (Modified Nitrile). Corrugated or smooth with burgundy stripe. Design Factor: 4:1 COUPLINGS: 1 or stainless steel, 8 or stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Tube meets FDA requirements, 3A–Class 3 and USDA. Phthalate free. . FOOD AND BEVERAGE HOSE www.gates.com 79 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=