2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ Beverage 150SD CR MegaTuff ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Gray 1 25.4 1.60 40.6 150 10.3 30.0 6.0 .49 100 PLT T 3132-5034 Gray 1 1/2 38.1 2.00 50.8 150 10.3 30.0 6.0 .68 100 PLT T 3132-5028 Gray 2 50.8 2.50 63.5 150 10.3 30.0 12.0 .86 100 PLT T 3132-5029 Gray 2 1/2 63.5 3.11 79.0 150 10.3 30.0 22.0 1.59 100 PLT T 3132-5035 Gray 3 76.2 3.75 95.3 150 10.3 30.0 28.0 .50 100 PLT T 3132-5030 RECOMMENDED FOR: Transfer of beer, milk, juice, soft drinks, pharmaceuticals, cosmetics, or water–based products requiring an FDA sanitary hose where exterior abrasion resistance is critical. The UHMWPE cover provides less drag resistance and easy gliding on concrete surfaces, such as breweries, wineries, and dairy facilities. TEMPERATURE: –40°F to +212°F (–40°C to +100°C). CONSTRUCTION: Tube: Type S (Sanitron ™ ). White. Reinforcement: Multiple plies, synthetic textile, monofilament helix. Cover: Type P (EPDM). Gray with Type L (UHMWPE) wrap for abrasion resistance. Design Factor: 4:1 COUPLINGS: 1 or stainless steel, 8 or stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements, 3A–Class 3 and USDA. . FOOD AND BEVERAGE HOSE 78 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=