2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ Beverage 150SD CR Formerly - Cellar Master ™ Light Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Gray 1 1/2 38.1 2.00 50.8 150 10.3 30.0 6.0 .65 100 PLT T 3132-0171 Gray 2 50.8 2.50 63.5 150 10.3 30.0 12.0 .96 100 PLT T 3132-0172 Gray 2 1/2 63.5 3.11 79.0 150 10.3 30.0 22.0 1.62 100 PLT T 3132-0173 Gray 3 76.2 3.75 95.3 150 10.3 30.0 20.0 2.13 100 PLT T 3132-0174 Gray 4 101.6 4.76 120.9 150 10.3 30.0 28.0 3.16 100 PLT T 3132-0175 RECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water–based products requiring a FDA sanitary hose. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type S (Sanitron ™ ). White. Reinforcement: Multiple plies, synthetic textile, monofilament helix. Cover: Type P (EPDM). Gray with burgundy stripe. Design Factor: 4:1 COUPLINGS: 1 o r stainless steel, 8 o r stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements, 3A–Class 3 and USDA. . FOOD AND BEVERAGE HOSE www.gates.com 77 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=