2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ Beverage 250SD CR Formerly - Cellar Master ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. White 1 25.4 1.48 37.6 250 17.2 30.0 3.0 .52 100 PLT T 3132-0180 White 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .97 100 PLT T 3132-0181 White 2 50.8 2.62 66.5 250 17.2 30.0 6.0 1.32 100 PLT T 3132-0182 White 2 1/2 63.5 3.25 82.6 250 17.2 30.0 12.0 1.60 100 PLT T 3132-0186 White 3 76.2 3.86 98.0 250 17.2 30.0 18.0 2.20 100 PLT T 3132-0183 White 4 101.6 4.88 124.0 250 17.2 30.0 36.0 2.75 100 PLT T 3132-0184 RECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water–based products requiring a FDA sanitary hose. TEMPERATURE: –40°F to +230°F (–40°C to +110°C) continuous service. CONSTRUCTION: Tube: Type S (Sanitron ™ ). White. Reinforcement: Multiple plies, synthetic textile, monofilament helix. Cover: Type P (EPDM). White with burgundy stripe. Design Factor: 4:1 COUPLINGS: 1 o r stainless steel, 8 o r stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements, 3A–Class 3 and USDA. . FOOD AND BEVERAGE HOSE 76 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=