2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Master ™ XTreme ™ 250SD CR Formerly - Food & Beverage Master ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1 25.4 1.48 37.6 250 17.2 30.0 3.0 .95 100 PLT T 3132-0911 Blue 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .94 100 PLT T 3132-0907 Blue 2 50.8 2.62 66.5 250 17.2 30.0 6.0 .94 100 PLT T 3132-0906 Blue 2 50.8 2.62 66.5 250 17.2 30.0 6.0 1.17 200 PLT T 3132-0205 Blue 3 76.2 3.86 98.0 250 17.2 30.0 18.0 2.44 100 PLT T 3132-0912 Blue 4 101.6 4.88 124.0 250 17.2 30.0 36.0 3.21 100 PLT T 3132-0913 Gray 3/4 19.1 1.22 31.0 250 17.2 30.0 2.0 .42 100 PLT T 3132-0263 Gray 1 25.4 1.48 37.6 250 17.2 30.0 3.0 .52 100 PLT T 3132-0264 Gray 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .90 100 PLT T 3132-0265 Gray 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .90 200 PLT T 3132-0066 Gray 2 50.8 2.62 66.5 250 17.2 30.0 6.0 1.21 100 PLT T 3132-0266 Gray 2 1/2 63.5 3.25 82.6 250 17.2 30.0 12.0 1.82 100 PLT T 3132-0267 Gray 2 1/2 63.5 3.25 82.6 250 17.2 30.0 12.0 1.81 200 PLT T 3132-0067 Gray 3 76.2 3.86 98.0 250 17.2 30.0 18.0 2.46 100 PLT T 3132-0268 Gray 4 101.6 4.88 124.0 250 17.2 30.0 36.0 3.24 100 PLT T 3132-0269 White 3/4 19.1 1.22 31.0 250 17.2 30.0 2.0 .42 50 PLT T 3132-5022 White 3/4 19.1 1.22 31.0 250 17.2 30.0 2.0 .42 100 PLT T 3132-0222 White 1 25.4 1.48 37.6 250 17.2 30.0 3.0 .52 50 PLT T 3132-5023 White 1 25.4 1.48 37.6 250 17.2 30.0 3.0 .52 100 PLT T 3132-0216 White 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .90 50 PLT T 3132-5024 White 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .90 100 PLT T 3132-0217 White 1 1/2 38.1 2.07 52.6 250 17.2 30.0 4.5 .89 200 PLT T 3132-0223 White 2 50.8 2.62 66.5 250 17.2 30.0 6.0 1.20 50 PLT T 3132-5025 White 2 50.8 2.62 66.5 250 17.2 30.0 6.0 1.19 100 PLT T 3132-0218 White 2 1/2 63.5 3.25 82.6 250 17.2 30.0 12.0 1.81 50 PLT T 3132-5026 White 2 1/2 63.5 3.25 82.6 250 17.2 30.0 12.0 1.82 100 PLT T 3132-0219 White 3 76.2 3.86 98.0 250 17.2 30.0 18.0 2.46 50 PLT T 3132-5027 White 3 76.2 3.86 98.0 250 17.2 30.0 18.0 2.47 100 PLT T 3132-0220 White 4 101.6 4.88 124.0 250 17.2 30.0 36.0 3.24 100 PLT T 3132-0221 RECOMMENDED FOR: Transfer of milk, juice, beer, soft drinks, pharmaceuticals, cosmetics or water–based products requiring a FDA sanitary hose. Also suitable for many dry bulk products via suction, pneumatic or gravity where a sanitary hose is required. TEMPERATURE: –40°F to +230°F (–40°C to +110°C) continuous service. CONSTRUCTION: Tube: Type S (Sanitron ™ ). White. Reinforcement: Multiple plies, synthetic textile, monofilament helix, static filament. Cover: Type P (EPDM). Smooth with burgundy stripe. Design Factor: 4:1 COUPLINGS: 1 o r stainless steel, 8 o r stainless steel, 34, 71. Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements, 3A–Class 3 and USDA. . FOOD AND BEVERAGE HOSE www.gates.com 75 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=