2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Food Hose Characteristics and General Application Information Ratings are for normal or usual range of the specified compounds. Many are modified to meet the needs of specific applications. Please read and observe all warnings and caution statements throughout this catalog. Gates Type Common Name or Trade Name Elastomer Weather / Ozone Abrasion C2 Modified Nitrile Acrylonitrile Butadiene Good Good C4 Modified Carboxylated Nitrile Carboxylated Nitrile Good Excellent D Gum Rubber, Buna-S Natural Rubber or Styrene Butadiene Poor Excellent G PVC Polyvinyl Chloride (plasticized) Excellent Very Good L UHMWPE Ultra-High Molecular Weight Polyethylene Very Good Excellent P EPDM Ethylene Propylene Diene Excellent Good S Sanitron™ Thermoplastic Vulcanizate Good Good T FEP Fluorinated Polyethylene Excellent Very Good Hose Name Tube Type Cover Type Smooth or Corrugated Crush Resistant Water- Base Liquid Oil- Base Liquid Dry Goods Temp Min/Max Food Master TM XTreme TM 250 SD CR Sanitron EPDM Smooth Yes Yes - - -40°F/230°F Food Master Beverage 250 SD CR Sanitron EPDM Smooth Yes Yes - - -40°F/230°F Food Master Beverage 150 SD CR Sanitron EPDM Smooth Yes Yes - - -40°F/212°F Food Master Beverage MegaTuff TM CR Sanitron UHMW Corrugated Yes Yes - - -40°F/212°F Food Master Oils and Dairy 150 SD Modified Nitrile Modified Nitrile Both - - Yes - -40°F/230°F Food Master Oils and Dairy 150 D Modified Nitrile Modified Nitrile Smooth - - Yes - -40°F/230°F Food Master Oils and Dairy MegaFlex TM Modified Nitrile Modified Nitrile Corrugated - - Yes - -40°F/230°F Food Master Dry Goods (50-150) S D Buna-S EPDM Corrugated - - - Yes -40°F/150°F Food Master Dry Goods (25-40) D Buna-S Buna-S Smooth - - - Yes -40°F/150°F Food Master PVC Dry Goods PVC PVC Corrugated Yes - - Yes -10°F/130°F Food Master PVC Tubing PVC PVC Smooth - Yes Yes - -25°F/150°F Food Master PVC Clear Tubing Braid PVC PVC Smooth - Yes Yes - -10°F/130°F Food Master PVC SD Clear PVC PVC Both Yes Yes Yes Yes -10°F/130°F *Chem Master TM XTreme TM FEP SD FEP EPDM Corrugated Both Yes Yes - -40°F/300°F *Chem Master Plus UHMWPE SD UHMW EPDM Corrugated Both Yes Yes Yes -40°F/212°F * See Chemical Section for hose selection details. NOTE : Ratings are for general or typical elastomer formulations. Some hoses have special formulations that change the performance of these characteristics to be more suitable for certain applications, such as improved temperature range. For selection assistance, refer to product catalog pages and also the Hose Finder and Chemical Resistance sections at the back of this catalog. Contact Gates Product Application Engineering 303-744-5070
[email protected] . FOOD AND BEVERAGE HOSE 74 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=