2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chem Master ™ Hydrocarbon Drain 300 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 3/4 19.1 1.13 28.7 300 20.7 30.0 6.0 .42 500 REEL T 3624-0144 Blue 1 25.4 1.38 35.1 300 20.7 30.0 8.0 .57 500 REEL T 3624-0146 NOTE: 500ft reels contain 10ea 50ft continuous length pieces. RECOMMENDED FOR: This hose is designed for use in all types of refineries for drainage of hot liquid residue and hydrocarbons produced by the cleaning of storage tanks and containment vessels. The high–temperature tube and cover are rated at 300ºF and resistant to steam vapors, oils and weather. The blue cover provides color identification in refineries and chemical plants. Crimp specs are available for Boss crimp style couplings and Gates MegaCrimp ™ couplings. CAUTION: Not recommended for steam service. TEMPERATURE: –40°F to +300°F (–40°C to +150°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, steel wire. Cover: Type J (CPE). Blue with orange stripe. Design Factor: 10:1 COUPLINGS: 74 Gates MegaCrimp ™ couplings. Boss crimp style couplings. Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. . CHEMICAL HOSE www.gates.com 73 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=