2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chem Master ™ DEF Transfer (350-500) Formerly - Diesel Exhaust Fluid Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 500 34.5 15.0 3.0 .08 500 REEL F 4217-0007 Black 1/2 12.7 .80 20.3 350 24.1 15.0 3.0 .25 300 REEL J 4217-0319 Black 1/2 12.7 .80 20.3 350 24.1 15.0 3.0 .28 1000 REEL J 4217-0303 Black 3/4 19.1 1.12 28.4 350 24.1 15.0 4.0 .32 550 REEL GG 4217-0310 Black 1 25.4 1.36 34.5 350 24.1 10.0 6.0 1.00 400 REEL CC 4217-0311 RECOMMENDED FOR: DEF dispensing tank fill hose. Transfer of urea solutions such as ADBLUE. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black – Peroxide Cured – No Zinc. Reinforcement: Braided, synthetic textile. Cover: Type P (EPDM). Black with orange stripe. Wrapped appearance. Design Factor: 4:1 COUPLINGS: 75 Gates GLX ™ or 82 Gates SS. Reference the Hose Coupling Section. STANDARDS: Tube: Zinc and Calcium Carbonate Free. . CHEMICAL HOSE 72 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=