2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chem Master ™ Paint Spray (500-750) Formerly - 77B Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .52 13.2 500 34.5 30.0 3.0 .09 700 REEL EE 3207-0290 Black 5/16 7.9 .59 15.0 500 34.5 30.0 3.0 .11 700 REEL EE 3207-0291 Black 3/8 9.5 .67 17.0 500 34.5 30.0 3.0 .14 700 REEL EE 3207-0292 Black 1/2 12.7 .87 22.1 750 51.7 25.0 5.0 .23 700 REEL EE 3207-0294 Black 3/4 19.1 1.16 29.5 750 51.7 25.0 6.0 .35 350 REEL KK 3207-0296 RECOMMENDED FOR: Paint spray applications, as well as transfer of petroleum–based products (aliphatic, aromatic and chlorinated hydrocarbon such as toluene, xylene, benzene, gasoline). Reference Gates Chemical Resistance Table for proper hose selection. Compatible with Bio–Diesel fuels. For transfer only. CAUTION: Contact Denver Product Application (303) 744–5070 when conveying chemicals above +120°F (+49°C). Not recommended for acids or use in high pressure paint spray applications requiring a static–conductive hose. TEMPERATURE: –40°F to +150°F (–40°C to +66°C) continuous service. CONSTRUCTION: Tube: Type Z (Special Flexible Nylon). Clear. Reinforcement: Synthetic textile. Cover: Type A (Chloroprene). Design Factor: 4:1 COUPLINGS: 48. For paint service: Binks 3 p iece compression ring only. Reference the Hose Coupling Section. . CHEMICAL HOSE www.gates.com 71 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=