2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Chem Master ™ EPDM (125-150) SD Formerly - Colt ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Yellow 3/4 19.1 1.27 32.3 150 10.3 30.0 3.0 .50 100 PLT T 4696-0002 Yellow 1 25.4 1.52 38.6 150 10.3 30.0 3.5 .61 100 PLT T 4696-0001 Yellow 1 1/4 31.8 1.79 45.5 150 10.3 30.0 4.0 .77 100 PLT T 4696-0003 Yellow 1 1/4 31.8 1.79 45.5 150 10.3 30.0 4.0 .77 200 PLT T 4696-0203 Yellow 1 1/2 38.1 2.04 51.8 150 10.3 30.0 5.0 .89 100 PLT T 4696-0004 Yellow 2 50.8 2.54 64.5 150 10.3 30.0 6.0 1.07 100 PLT T 4696-0005 Yellow 2 1/2 63.5 3.05 77.5 150 10.3 30.0 9.0 1.34 100 PLT T 4696-0006 Yellow 3 76.2 3.60 91.4 150 10.3 30.0 11.0 1.70 100 PLT T 4696-0009 Yellow 3 76.2 3.60 91.4 150 10.3 30.0 11.0 1.70 200 PLT T 4696-0013 Yellow 4 101.6 4.60 116.8 125 8.6 30.0 16.0 2.25 100 PLT T 4696-0012 Yellow 6 152.4 6.78 172.2 125 8.6 30.0 24.0 5.29 100 PLT T 4696-0017 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of mild chemical products. Chem Master EPDM contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its EPDM tube stock will withstand +250°F (+121°C) applications. Reference Gates Chemical Resistance Table for proper hose selection. CAUTION: Chem Master EPDM is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). TEMPERATURE: –40°F to +250°F (–40°C to +121°C) normal service. CONSTRUCTION: Tube: Type P (EPDM). Black. Mild chemical resistance. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Corrugated with orange stripe. Design Factor: 4:1 COUPLINGS: Use 7, 8 o r 49 for fluid temperatures to +125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above +125°F (+52°C) and up to +250°F (+121°C). Reference the Hose Coupling Section. . CHEMICAL HOSE 70 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=