2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Chem Master ™ Plus CPE (150-200) SD MegaFlex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Brown 3/4 19.1 1.20 30.5 200 13.8 30.0 1.5 .41 100 PLT T 4696-0007 Brown 1 25.4 1.46 37.1 200 13.8 30.0 2.0 .51 100 PLT T 4696-0008 Brown 1 25.4 1.46 37.1 200 13.8 30.0 2.0 .51 200 PLT T 4696-0027 Brown 1 1/4 31.8 1.72 43.7 200 13.8 30.0 2.5 .65 100 PLT T 4696-0014 Brown 1 1/2 38.1 1.92 48.8 200 13.8 30.0 3.0 .75 100 PLT T 4696-0015 Brown 2 50.8 2.48 63.0 200 13.8 30.0 4.0 1.01 100 PLT T 4696-0016 Brown 2 50.8 2.48 63.0 200 13.8 30.0 4.0 1.01 200 PLT T 4696-0028 Brown 2 1/2 63.5 2.98 75.7 150 10.3 30.0 5.0 1.23 100 PLT T 4696-0023 Brown 3 76.2 3.48 88.4 150 10.3 30.0 8.0 1.61 100 PLT T 4696-0024 Brown 4 101.6 4.49 114.0 150 10.3 30.0 10.0 2.08 100 PLT T 4696-0025 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master Plus CPE MegaFlex contains a wire helix for full suction capability, as well as for routing hoses through extremely tight bend radius applications. CAUTION: Chem Master Plus CPE MegaFlex is designed to withstand fluid temperatures to 275°F (135° C), however, the rating is dependent upon the specific chemical being conveyed. Contact Denver Product Application (303–744–5070) for any chemical application above 125°F (+52°C). TEMPERATURE: –40°F to +275°F (–40°C to +135°C) continuous service. CONSTRUCTION: Tube: Type J (CPE). Black. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Corrugated with orange stripe. COUPLINGS: Use 7, 8 or 49 for fluid temperatures to +125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above +125°F (+52°C) and up to +212°F (+100°C). Reference the Hose Coupling Section. . CHEMICAL HOSE www.gates.com 69 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=