2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chem Master ™ Plus UHMWPE 200SD CR Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.59 40.4 200 13.8 30.0 5.0 .60 100 PLT T 4697-0030 Black 1 1/4 31.8 1.84 46.7 200 13.8 30.0 6.0 .71 100 PLT T 4697-0031 Black 1 1/2 38.1 2.09 53.1 200 13.8 30.0 8.0 .82 100 PLT T 4697-0032 Black 2 50.8 2.59 65.8 200 13.8 30.0 9.0 1.03 100 PLT T 4697-0033 Green 2 50.8 2.59 65.8 200 13.8 30.0 9.0 1.02 100 PLT T 4697-0048 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master Plus UHMWPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. The Ultra High Molecular Weight Polyethylene tube stock has excellent chemical resistance and is backed by Gates Gatron ™ for flex fatigue safety at the coupling. Chem Master Plus UHMWPE is designed for easy cleaning in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 450 basic chemicals which are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. CAUTION: For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744–5070. Chem Master Plus UHMWPE 200SD CR is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) normal service. CONSTRUCTION: Tube: Type L (Ultra High Molecular Weight Polyethylene). Clear, backed with Gatron ™ Modified XLPE. Reinforcement: Multiple plies, synthetic textile with monofilament helix and static wire. Cover: Type P (EPDM). Corrugated with orange stripe. Design Factor: 4:1 COUPLINGS: Use 7, 8 or 49 for fluid temperatures to +125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above +125°F (+52°C) and up to +212°F (+100°C). Reference the Hose Coupling Section. . CHEMICAL HOSE 68 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=