2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Chem Master ™ Plus UHMWPE (150-200) SD Formerly - Renegade ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.47 37.3 200 13.8 30.0 5.0 1.05 100 PLT T 4697-0001 Black 1 1/4 31.8 1.72 43.7 200 13.8 30.0 6.0 .67 100 PLT T 4697-0002 Black 1 1/2 38.1 2.00 50.8 200 13.8 30.0 8.0 .86 100 PLT T 4697-0003 Black 2 50.8 2.50 63.5 200 13.8 30.0 9.0 1.08 100 PLT T 4697-0004 Black 2 1/2 63.5 3.01 76.5 150 10.3 30.0 12.0 1.38 100 PLT T 4697-0005 Black 3 76.2 3.53 89.7 150 10.3 30.0 18.0 1.74 100 PLT T 4697-0006 Black 4 101.6 4.53 115.1 150 10.3 30.0 24.0 2.51 100 PLT T 4697-0007 Blue 1 25.4 1.47 37.3 200 13.8 30.0 5.0 .51 100 PLT T 4697-0114 Blue 1 1/4 31.8 1.72 43.7 200 13.8 30.0 6.0 .60 100 PLT T 4697-0115 Blue 1 1/2 38.1 2.00 50.8 200 13.8 30.0 8.0 .78 100 PLT T 4697-0097 Blue 2 50.8 2.50 63.5 200 13.8 30.0 9.0 .99 100 PLT T 4697-0116 Blue 2 50.8 2.50 63.5 200 13.8 30.0 9.0 .99 200 PLT T 4697-0149 Green 3/4 19.1 1.22 31.0 200 13.8 30.0 4.0 .41 100 PLT T 4697-0014 Green 1 25.4 1.47 37.3 200 13.8 30.0 5.0 .51 100 PLT T 4697-0015 Green 1 25.4 1.47 37.3 200 13.8 30.0 5.0 .51 200 PLT T 4697-0057 Green 1 1/4 31.8 1.72 43.7 200 13.8 30.0 6.0 .60 100 PLT T 4697-0016 Green 1 1/2 38.1 2.00 50.8 200 13.8 30.0 8.0 .78 100 PLT T 4697-0017 Green 1 1/2 38.1 2.00 50.8 200 13.8 30.0 8.0 .78 200 PLT T 4697-0058 Green 2 50.8 2.50 63.5 200 13.8 30.0 9.0 1.08 100 PLT T 4697-0018 Green 2 50.8 2.50 63.5 200 13.8 30.0 9.0 1.08 200 PLT T 4697-0059 Green 2 1/2 63.5 3.01 76.5 150 10.3 30.0 12.0 1.39 100 PLT T 4697-0019 Green 3 76.2 3.53 89.7 150 10.3 30.0 18.0 1.76 100 PLT T 4697-0020 Green 3 76.2 3.53 89.7 150 10.3 30.0 18.0 1.76 200 PLT T 4697-0022 Green 4 101.6 4.53 115.1 150 10.3 30.0 24.0 2.49 100 PLT T 4697-0021 Red 1 25.4 1.47 37.3 200 13.8 30.0 5.0 .57 100 PLT T 4697-0117 Red 1 1/4 31.8 1.72 43.7 200 13.8 30.0 6.0 .68 100 PLT T 4697-0118 Red 2 50.8 2.50 63.5 200 13.8 30.0 9.0 1.09 100 PLT T 4697-0119 White 1 25.4 1.47 37.3 200 13.8 30.0 5.0 .51 100 PLT T 4697-0123 White 1 1/4 31.8 1.72 43.7 200 13.8 30.0 6.0 .60 100 PLT T 4697-0124 White 2 50.8 2.50 63.5 200 13.8 30.0 9.0 .99 100 PLT T 4697-0125 Yellow 1 25.4 1.47 37.3 200 13.8 30.0 5.0 .51 100 PLT T 4697-0126 Yellow 1 1/4 31.8 1.72 43.7 200 13.8 30.0 6.0 .60 100 PLT T 4697-0127 Yellow 2 50.8 2.50 63.5 200 13.8 30.0 9.0 .99 100 PLT T 4697-0128 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master Plus UHMWPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. The Ultra High Molecular Weight Polyethylene tube stock has excellent chemical resistance and is backed by Gates Gatron ™ for flex fatigue safety at the coupling. Chem Master Plus UHMWPE is designed for easy cleaning in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 450 basic chemicals which are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. CAUTION: Chem Master Plus UHMWPE is designed to withstand fluid temperatures to +212°F (+100°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). TEMPERATURE: –40°F to +212°F (–40°C to +100°C) normal service. CONSTRUCTION: Tube: Type L (Ultra High Molecular Weight Polyethylene). Clear, backed with Gatron ™ Modified XLPE. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Corrugated with orange stripe. Design Factor: 4:1 COUPLINGS: Use 7, 8 or 49 for fluid temperatures to +125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above +125°F (+52°C) and up to +212°F (+100°C). Reference the Hose Coupling Section. . CHEMICAL HOSE www.gates.com 67 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=