2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Chem Master ™ Plus XLPE 200SD CR Formerly - Mustang ™ Crush Resistant Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.36 34.5 200 13.8 20.0 4.0 .45 100 PLT T 4695-0607 Black 1 25.4 1.61 40.9 200 13.8 20.0 5.0 .56 100 PLT T 4695-0608 Black 1 1/2 38.1 2.13 54.1 200 13.8 20.0 8.0 .87 100 PLT T 4695-0609 Black 2 50.8 2.63 66.8 200 13.8 20.0 9.0 1.08 100 PLT T 4695-0610 Blue 1 1/2 38.1 2.13 54.1 200 13.8 20.0 8.0 1.34 100 PLT T 4695-0723 Green 1 1/2 38.1 2.13 54.1 200 13.8 20.0 8.0 .91 100 PLT T 4695-0711 NOTE: Also see Black Gold™ Chemical Plus XLPE 250SD RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master Plus XLPE CR contains a monofilament helix for suction and crush resistant capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. CAUTION: For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744–5070. Chem Master Plus XLPE CR is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning. TEMPERATURE: –40°F to +250°F (–40°C to +121°C) normal service. CONSTRUCTION: Tube: Type K (Gatron ™ Modified Cross–linked Polyethylene.) Tan. High chemical resistance. Reinforcement: Multiple plies, synthetic textile with monofilament helix and static wire. Cover: Type P (EPDM). Corrugated with orange stripe. Design Factor: 4:1 COUPLINGS: Use 7, 8 or 49 for fluid temperatures to +125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above +125°F (+52°C) and up to +250°F (+121°C) or 80 Gates GSP (2" only). Reference the Hose Coupling Section. . CHEMICAL HOSE 66 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=