2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Chem Master ™ Plus XLPE (150-200) SD Colors Formerly - Mustang ™ Corrugated Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1 25.4 1.50 38.1 200 13.8 30.0 5.0 .54 100 PLT T 4695-0627 Blue 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.10 100 PLT T 4695-0930 Blue 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.35 200 PLT T 4695-0285 Blue 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.80 100 PLT T 4695-0931 Blue 3 76.2 3.58 90.9 150 10.3 30.0 18.0 2.13 200 PLT T 4695-0288 Gray 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.76 100 PLT T 4695-0633 Green 1 25.4 1.50 38.1 200 13.8 30.0 5.0 .56 100 PLT T 4695-0628 Green 1 1/4 31.8 1.75 44.5 200 13.8 30.0 6.0 .67 100 PLT T 4695-0949 Green 1 1/2 38.1 2.04 51.8 200 13.8 30.0 8.0 .87 100 PLT T 4695-0211 Green 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.08 100 PLT T 4695-0216 Green 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.08 200 PLT T 4695-0700 Green 2 1/2 63.5 3.05 77.5 150 10.3 30.0 12.0 1.28 100 PLT T 4695-0774 Green 2 1/2 63.5 3.05 77.5 150 10.3 30.0 12.0 1.42 200 PLT T 4695-0830 Green 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.81 100 PLT T 4695-0229 Green 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.81 200 PLT T 4695-0701 Green 4 101.6 4.69 119.1 150 10.3 30.0 24.0 2.78 100 PLT T 4695-0970 Red 1 25.4 1.50 38.1 200 13.8 30.0 5.0 .56 100 PLT T 4695-0684 Red 1 1/2 38.1 2.04 51.8 200 13.8 30.0 8.0 .87 200 PLT T 4695-0832 Red 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.03 100 PLT T 4695-0490 Red 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.81 100 PLT T 4695-0707 Yellow 3/4 19.1 1.25 31.8 200 13.8 30.0 4.0 .46 100 PLT T 4695-0686 Yellow 1 25.4 1.50 38.1 200 13.8 30.0 5.0 .61 100 PLT T 4695-0051 Yellow 1 1/2 38.1 2.04 51.8 200 13.8 30.0 8.0 .87 200 PLT T 4695-0780 Yellow 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.07 100 PLT T 4695-0629 Yellow 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.73 100 PLT T 4695-0052 Smooth Cover Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Green 2 50.8 2.54 64.5 200 13.8 30.0 9.0 1.07 100 PLT T 4695-0267 Green 3 76.2 3.58 90.9 150 10.3 30.0 18.0 1.75 100 PLT T 4695-0268 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master Plus XLPE contains a wire helix for full suction capability, as well as for routing hoses through tight bends. Its Modified Cross–linked Polyethylene tube stock is 'best in class' for maintaining a tight seal with stainless steel fittings, and is designed for cleaning with 'open–end' 50 PSI steam or in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include over 950 basic chemicals that are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. CAUTION: For applications requiring greater than 90% sulfuric acid contact Denver Product Application (303) 744–5070. Chem Master Plus XLPE is designed to withstand fluid temperatures to +250°F (+121°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). Not recommended for 'closed steam' cleaning. TEMPERATURE: –40°F to +250°F (–40°C to +121°C) normal service. CONSTRUCTION: Tube: Type K (Gatron ™ Modified Cross–linked Polyethylene.) Tan. High chemical resistance. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Corrugated and smooth with orange stripe. Design Factor: 4:1 COUPLINGS: Use 7, 8 or 49 for fluid temperatures to +125°F (+52°C). Use permanent fittings only 71 or 73 for fluid temperatures above +125°F (+52°C) and up to +250°F (+121°C) or 80 Gates GSP (2" only). Reference the Hose Coupling Section. . CHEMICAL HOSE www.gates.com 65 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=