2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Chem Master ™ XTreme ™ FEP 200SD CR Formerly - Stallion ™ Crush Resistant Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1 25.4 1.58 40.1 200 13.8 20.0 5.0 .63 150 PLT T 4698-0085 Black 1 25.4 1.58 40.1 200 13.8 20.0 5.0 .83 200 PLT T 4698-0030 Black 1 1/2 38.1 2.08 52.8 200 13.8 20.0 8.0 .86 150 PLT T 4698-0086 Blue 3/4 19.1 1.33 33.8 200 13.8 20.0 4.0 .52 100 PLT T 4698-0001 Blue 1 25.4 1.58 40.1 200 13.8 20.0 5.0 .63 50 PLT T 4698-0072 Blue 1 25.4 1.58 40.1 200 13.8 20.0 5.0 .63 100 PLT T 4698-0002 Blue 1 1/2 38.1 2.08 52.8 200 13.8 20.0 8.0 .93 100 PLT T 4698-0003 Blue 1 1/2 38.1 2.08 52.8 200 13.8 20.0 10.0 .86 200 PLT T 4698-0099 Blue 2 50.8 2.58 65.5 200 13.8 20.0 9.0 1.17 50 PLT T 4698-0073 Blue 2 50.8 2.58 65.5 200 13.8 20.0 9.0 1.14 100 PLT T 4698-0004 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master XTreme FEP CR has a monofilament helix for suction and crush resistant capability. The tube stock Fluoroethylenepropylene (FEP) has excellent chemical resistance and is backed by Gates Gatron ™ for flex fatigue safety at the coupling. Chem Master XTreme FEP CR is designed for easy cleaning in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include most basic chemicals which are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio–Diesel fuels up to B–100. CAUTION: Chem Master XTreme FEP CR is designed to withstand fluid temperatures to +300°F (+149°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). TEMPERATURE: –40°F to +300°F (–40°C to +149°C) normal service. CONSTRUCTION: Tube: Type T (FEP) Fluoroethylenepropylene. White. Backed with Gatron ™ (Modified XLPE). Reinforcement: Multiple plies, synthetic textile with monofilament helix and static wire. Cover: Type P (EPDM). Corrugated with orange stripe . Design Factor: 4:1 COUPLINGS: Use permanent fittings only 71 or 73 for fluid temperatures up to +300°F (+149°C). Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements. . CHEMICAL HOSE www.gates.com 63 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=