2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chem Master ™ XTreme ™ FEP (125-200) SD Formerly - Stallion ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 3/4 19.1 1.29 32.8 200 13.8 30.0 4.0 .52 20 PLT T 4698-0021 Blue 3/4 19.1 1.29 32.8 200 13.8 30.0 4.0 .52 100 PLT T 4698-0011 Blue 1 25.4 1.56 39.6 200 13.8 30.0 5.0 .63 20 PLT T 4698-0022 Blue 1 25.4 1.56 39.6 200 13.8 30.0 5.0 .63 100 PLT T 4698-0012 Blue 1 25.4 1.56 39.6 200 13.8 30.0 5.0 .63 200 PLT T 4698-0029 Blue 1 1/4 31.8 1.80 45.7 200 13.8 30.0 7.0 .74 100 PLT T 4698-0104 Blue 1 1/2 38.1 2.05 52.1 200 13.8 30.0 8.0 .93 20 PLT T 4698-0023 Blue 1 1/2 38.1 2.05 52.1 200 13.8 30.0 8.0 .93 100 PLT T 4698-0013 Blue 1 1/2 38.1 2.05 52.1 200 13.8 30.0 8.0 .93 200 PLT T 4698-0031 Blue 2 50.8 2.55 64.8 200 13.8 30.0 9.0 1.14 20 PLT T 4698-0024 Blue 2 50.8 2.55 64.8 200 13.8 30.0 9.0 1.14 100 PLT T 4698-0014 Blue 2 1/2 63.5 3.07 78.0 150 10.3 30.0 12.0 1.44 20 PLT T 4698-0025 Blue 2 1/2 63.5 3.07 78.0 150 10.3 30.0 12.0 1.44 100 PLT T 4698-0015 Blue 3 76.2 3.59 91.2 150 10.3 30.0 18.0 1.77 20 PLT T 4698-0026 Blue 3 76.2 3.59 91.2 150 10.3 30.0 18.0 1.77 100 PLT T 4698-0016 Blue 4 101.6 4.66 118.4 125 8.6 30.0 24.0 2.60 20 PLT T 4698-0027 Blue 4 101.6 4.66 118.4 125 8.6 30.0 24.0 2.60 100 PLT T 4698-0017 RECOMMENDED FOR: Tank truck, barge, ship, or storage tank transfer of a variety of chemical products. Chem Master XTreme FEP has a wire helix for full suction capability. The tube stock Fluoroethylenepropylene (FEP) has excellent chemical resistance and is backed by Gates Gatron ™ for flex fatigue safety at the coupling. Chem Master XTreme FEP is designed for easy cleaning in a bath containing 10% (NaOH) @ +212°F (+100°C). Cleaning in place (CIP) methods may be used. Applications include most basic chemicals which are building blocks for numerous chemicals used in a variety of industries. Reference Gates Chemical Resistance Table for proper hose selection. Compatible with commercially available Bio–Diesel fuels up to B–100. CAUTION: Chem Master XTreme FEP is designed to withstand fluid temperatures to +300°F (+149°C); however the rating is dependent on the specific chemical conveyed. Contact Denver Product Application (303) 744–5070 for any chemical above +125°F (+52°C). TEMPERATURE: –40°F to +300°F (–40°C to +149°C) normal service. CONSTRUCTION: Tube: Type T (FEP) Fluoroethylenepropylene. White. Backed with Gatron ™ (Modified XLPE). Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type P (EPDM). Corrugated with orange stripe. Design Factor: 4:1 COUPLINGS: Use permanent fittings only 71 or 73 for fluid temperatures up to +300°F (+149°C). Reference the Hose Coupling Section. STANDARDS: Meets FDA requirements. . CHEMICAL HOSE 62 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=