2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Chemical Transfer Hose Characteristics Ratings are for normal or usual range of the specified compounds. Many are modified to meet the needs of specific applications. Please read and observe all warnings and caution statements throughout this catalog. Gates Type Common Name or Trade Name Elastomer Weather / Ozone Abrasion J CPE Chlorinated Polyethylene Very Good Good K Gatron™ Modified Cross Linked Polyethylene Excellent Good L UHMWPE Ultra-High Molecular Weight Polyethylene Very Good Excellent P EPDM Ethylene Propylene Diene Excellent Good T FEP Fluorinated Polyethylene Excellent Very Good Hose Family Name Tube Type Cover Type Smooth or Corrugated Crush Resistant Option MegaFlex Option General Chemical Resistance Temp Min/Max Chem Master TM XTtreme TM FEP SD FEP EPDM Corrugated Yes - Best -40°F/300°F Chem Master Plus CPE SD MegaFlex TM CPE EPDM Corrugated - Yes Very Good -40°F/275°F Chem Master Plus XLPE SD Gatron EPDM Corrugated Yes - Very Good -40°F/250°F Chem Master Plus UHMWPE SD UHMWPE EPDM Corrugated Yes - Very Good -40°F/212°F Chem Master EPDM SD EPDM EPDM Corrugated - - Good -40°F/250°F NOTE : Ratings are for general or typical elastomer formulations. Some hoses have special formulations that change the performance of these characteristics to be more suitable for certain applications, such as improved temperature range or resistance to specific chemicals. For selection assistance, refer to product catalog pages and also the Hose Finder and Chemical Resistance sections at the back of this catalog. WARNING: For all chemical applications above +125°F (+52°C). Contact Gates Product Application Engineering 303-744-5070
[email protected] . CHEMICAL HOSE www.gates.com 61 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=