2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Plant Master ™ 300 NC Formerly - Ohmega ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Red 1/4 6.4 .62 15.7 300 20.7 30.0 3.0 .16 500 REEL XX 3237-0708 Red 3/8 9.5 .75 19.1 300 20.7 30.0 3.0 .19 500 REEL XX 3237-0704 Red 1/2 12.7 .88 22.4 300 20.7 25.0 5.0 .24 500 REEL XX 3237-0705 Red 3/4 19.1 1.16 29.5 300 20.7 20.0 6.0 .36 500 REEL XX 3237-0706 NOTE: For additional sizes or applications requiring oil–resistance see Plant Master™ XTreme™. NOTE: Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Medium–duty air and water applications where a hose with high electrical resistance is needed. TEMPERATURE: –20°F to +150°F (–29°C to +66°C) continuous service, 176°F (80°C) intermittent. CONSTRUCTION: Tube: Type P (EPDM). Green. Carbon free. Reinforcement: Synthetic textile. Cover: Type P (EPDM). Carbon free. Design Factor: 4:1 COUPLINGS: 19 (For sizes 3/16" through 3/8" only), 1, 18 or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Non–conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE 60 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=