2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Plant Master ™ (150-200) Red Formerly - Adapta Flex ™ Red Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Red 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .08 50 BULK 500 3204-1730 Red 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .09 500 REEL XX 3204-1301 Red 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .09 500 UPS XX 3204-1373 Red 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .11 500 REEL T 3204-5301 Red 5/16 7.9 .53 13.5 200 13.8 30.0 3.0 .09 500 REEL XX 3204-1316 Red 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .15 50 BULK 1600 3204-5315 Red 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .14 400 UPS XX 3204-1375 Red 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .14 500 REEL XX 3204-1319 Red 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .14 500 REEL T 3204-5319 Red 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .23 250 UPS XX 3204-1377 Red 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .20 500 REEL XX 3204-1328 Red 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .22 500 REEL T 3204-5328 Red 5/8 15.9 .97 24.6 200 13.8 20.0 6.0 .26 250 UPS XX 3204-1379 Red 5/8 15.9 .97 24.6 200 13.8 20.0 6.0 .26 500 REEL XX 3204-1337 Red 5/8 15.9 .97 24.6 200 13.8 20.0 6.0 .29 500 REEL T 3204-5337 Red 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .31 50 BULK 200 3204-1636 Red 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .31 100 CTN T 3204-1637 Red 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .31 200 UPS XX 3204-1381 Red 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .35 300 REEL T 3204-1966 Red 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .31 500 REEL XX 3204-1346 Red 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .36 500 REEL T 3204-5346 Red 1 25.4 1.39 35.3 150 10.3 10.0 8.0 .43 400 REEL T 3204-1200 Red 1 25.4 1.39 35.3 150 10.3 10.0 8.0 .48 400 REEL XX 3204-1358 Red 1 25.4 1.39 35.3 200 13.8 10.0 8.0 .48 400 REEL XX 3204-1361 Red 1 25.4 1.40 35.6 200 13.8 10.0 8.0 .45 125 UPS XX 3204-1383 Red 1 25.4 1.40 35.6 200 13.8 10.0 8.0 .46 400 REEL T 3204-1656 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in–plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). All sizes through 1/2" are perforated. Design Factor: 3:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE www.gates.com 59 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=