2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ (150-200) Black Formerly - Adapta Flex ™ Black Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .09 500 REEL XX 3204-1401 Black 1/4 6.4 .50 12.7 200 13.8 30.0 3.0 .09 500 REEL T 3204-4402 Black 5/16 7.9 .53 13.5 200 13.8 30.0 3.0 .09 500 REEL XX 3204-0710 Black 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .14 500 REEL XX 3204-1407 Black 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .15 500 UPS XX 3204-1408 Black 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .14 500 REEL T 3204-4407 Black 3/8 9.5 .66 16.8 200 13.8 30.0 3.0 .14 2500 PLT XX 3204-1131 Black 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .21 250 UPS XX 3204-1414 Black 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .20 500 REEL XX 3204-1413 Black 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .19 500 REEL T 3204-4413 Black 1/2 12.7 .81 20.6 200 13.8 25.0 5.0 .19 2000 PLT XX 3204-1132 Black 5/8 15.9 .97 24.6 200 13.8 20.0 6.0 .26 500 REEL XX 3204-1419 Black 5/8 15.9 .97 24.6 200 13.8 20.0 6.0 .26 600 REEL T 3204-5689 Black 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .31 50 CTN T 3204-0729 Black 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .32 500 REEL XX 3204-1422 Black 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .23 500 REEL T 3204-4422 Black 3/4 19.1 1.11 28.2 200 13.8 15.0 6.0 .24 600 REEL XX 3204-5682 Black 1 25.4 1.40 35.6 200 13.8 10.0 8.0 .48 125 UPS XX 3204-1432 Black 1 25.4 1.40 35.6 200 13.8 10.0 8.0 .44 400 UPS T 3204-1232 Black 1 25.4 1.40 35.6 150 10.3 10.0 8.0 .48 400 REEL XX 3204-1428 Black 1 25.4 1.40 35.6 200 13.8 10.0 8.0 .48 400 REEL XX 3204-1431 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in–plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). All sizes through 1/2" are perforated. Design Factor: 3:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE 58 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=