2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Plant Master ™ 250 Colors Formerly - Adapta Flex ™ 250 Colors Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Blue 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1496 Blue 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL XX 3204-1497 Blue 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL XX 3204-1498 Blue 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 500 REEL XX 3204-1500 Green 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1516 Green 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL XX 3204-1517 Green 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL XX 3204-1518 Green 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 500 REEL XX 3204-1520 Red 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 100 BULK 500 3204-1731 Red 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1304 Red 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 500 REEL T 3204-5304 Red 1/4 6.4 .62 15.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1386 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL XX 3204-1322 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL T 3204-5321 Red 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 50 BULK 600 3204-1230 Red 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL XX 3204-1331 Red 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL T 3204-5333 Red 5/8 15.9 .97 24.6 250 17.2 20.0 6.0 .26 50 BULK 250 3204-5415 Red 5/8 15.9 .97 24.6 250 17.2 20.0 6.0 .26 500 REEL XX 3204-1340 Red 5/8 15.9 .97 24.6 250 17.2 20.0 6.0 .25 500 REEL T 3204-5341 Red 3/4 19.1 1.11 28.2 250 17.2 20.0 6.0 .35 500 REEL XX 3204-1349 Red 3/4 19.1 1.11 28.2 250 17.2 20.0 6.0 .35 500 REEL T 3204-5349 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 50 BULK 200 3204-5420 Yellow 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1526 Yellow 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL XX 3204-1527 Yellow 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL XX 3204-1528 Yellow 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 500 REEL XX 3204-1530 Yellow 1 25.4 1.47 37.3 250 17.2 10.0 8.0 .62 400 REEL XX 3204-1532 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. Assemblies Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 7.72 50 ASSY 8 3204-1720 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 6.53 50 BULK 54 3204-1900 NOTE: Termination ends are 1/4" male NPT. RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in–plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). All sizes through 1/2" are perforated. Design Factor: 3:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE www.gates.com 57 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=