2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ 250 Black Formerly - Adapta Flex ™ Black 250 Black Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1404 Black 1/4 6.4 .62 15.7 250 17.2 30.0 3.0 .08 500 REEL XX 3204-1406 Black 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL XX 3204-1410 Black 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL T 3204-4431 Black 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL XX 3204-1416 Black 1/2 12.7 .81 20.6 250 17.2 25.0 5.0 .19 500 REEL T 3204-4432 Black 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 50 BULK 200 3204-5820 Black 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 1.29 200 UPS XX 3204-1427 Black 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 500 REEL XX 3204-1425 Black 3/4 19.1 1.15 29.2 250 17.2 20.0 6.0 .35 500 REEL T 3204-4433 Black 1 1/4 31.8 1.73 43.9 250 17.2 10.0 10.0 .68 50 UPS T 3204-1156 Black 1 1/4 31.8 1.73 43.9 250 17.2 10.0 10.0 .86 200 REEL XX 3204-1434 Black 1 1/3 33.8 1.57 39.9 250 17.2 10.0 10.0 .70 300 REEL XX 3204-0946 Black 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 .85 200 REEL XX 3204-1437 Black 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 .79 250 REEL T 3204-1466 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. Assemblies Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 7.43 50 BULK 5 3204-1721 NOTE: Termination ends are 1/4" male NPT. RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in–plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). All sizes through 1/2" are perforated. Design Factor: 3:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE 56 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=