2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ 300 Formerly - Adapta Flex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 500 REEL XX 3204-5661 Black 1 25.4 1.48 37.6 300 20.7 10.0 8.0 .59 400 REEL XX 3204-1718 Blue 3/8 9.5 .69 17.5 300 20.7 30.0 3.0 .15 500 REEL XX 3204-1501 Blue 1/2 12.7 .83 21.1 300 20.7 25.0 5.0 .20 500 REEL XX 3204-1503 Blue 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 50 BULK 200 3204-0560 Blue 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 500 REEL XX 3204-1505 Green 3/8 9.5 .69 17.5 300 20.7 30.0 3.0 .15 500 REEL XX 3204-1511 Green 1/2 12.7 .83 21.1 300 20.7 25.0 5.0 .20 500 REEL XX 3204-1513 Green 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 50 BULK 200 3204-0506 Green 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 500 REEL XX 3204-1515 Red 1/4 6.4 .53 13.5 300 20.7 30.0 3.0 .10 500 REEL XX 3204-1307 Red 1/4 6.4 .53 13.5 300 20.7 30.0 3.0 .10 500 REEL T 3204-5307 Red 3/8 9.5 .67 17.0 300 20.7 30.0 3.0 .15 50 BULK 600 3204-1231 Red 3/8 9.5 .67 17.0 300 20.7 30.0 3.0 .15 500 REEL XX 3204-1325 Red 3/8 9.5 .67 17.0 300 20.7 30.0 3.0 .15 500 REEL T 3204-5326 Red 1/2 12.7 .83 21.1 300 20.7 25.0 5.0 .20 500 REEL XX 3204-1334 Red 1/2 12.7 .83 21.1 300 20.7 25.0 5.0 .22 500 REEL T 3204-5334 Red 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 50 BULK 200 3204-5675 Red 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 500 REEL XX 3204-1355 Red 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 500 REEL T 3204-5355 Red 1 25.4 1.47 37.3 300 20.7 10.0 8.0 .60 50 CTN T 3204-0681 Red 1 25.4 1.47 37.3 300 20.7 10.0 8.0 .54 300 REEL XX 3204-5662 Red 1 25.4 1.47 37.3 300 20.7 10.0 8.0 .54 400 REEL T 3204-0901 Red 1 25.4 1.47 37.3 300 20.7 10.0 8.0 .54 400 REEL XX 3204-1364 Red 1 25.4 1.47 37.3 300 20.7 10.0 8.0 .60 500 REEL XX 3204-1650 Yellow 3/8 9.5 .69 17.5 300 20.7 30.0 3.0 .15 500 REEL XX 3204-1521 Yellow 1/2 12.7 .83 21.1 300 20.7 25.0 5.0 .20 500 REEL XX 3204-1523 Yellow 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .37 50 BULK 200 3204-0558 Yellow 3/4 19.1 1.15 29.2 300 20.7 15.0 6.0 .35 500 REEL XX 3204-1525 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Air and water applications requiring maximum flexibility in any industry, including mining, construction, agriculture, vehicle repair and in–plant operations. Outstanding resistance to heat and ozone. Suitable for light agricultural spraying, such as dilute solutions of herbicides. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type P (EPDM). Black. Reinforcement: Synthetic textile. Cover: Type P (EPDM). All sizes through 1/2" are perforated. Design Factor: 3:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class C) Limited oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE www.gates.com 55 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=