2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ Plus (200-300) Formerly - Duro Flex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 250 17.2 30.0 2.0 .09 500 REEL T 3200-1269 Black 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL T 3200-1270 Black 1/2 12.7 .81 20.6 250 17.2 25.0 4.0 .19 500 REEL T 3200-1271 Black 1/2 12.7 .84 21.3 300 20.7 25.0 4.0 .13 500 REEL T 3200-0101 Black 2 50.8 2.56 65.0 200 13.8 4.0 16.5 1.32 100 CTN T 3206-3968 Red 1/4 6.4 .50 12.7 250 17.2 30.0 2.0 .10 500 REEL XX 3200-0002 Red 1/4 6.4 .50 12.7 250 17.2 30.0 2.0 .09 500 REEL T 3200-0202 Red 1/4 6.4 .57 14.5 300 20.7 30.0 2.0 .12 500 REEL XX 3200-0003 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL XX 3200-0006 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL T 3200-0206 Red 3/8 9.5 .73 18.5 300 20.7 30.0 3.0 .18 500 REEL XX 3200-0007 Red 3/8 9.5 .73 18.5 300 20.7 30.0 3.0 .18 500 REEL T 3200-0207 Red 1/2 12.7 .81 20.6 250 17.2 25.0 4.0 .19 500 REEL XX 3200-0008 Red 1/2 12.7 .81 20.6 250 17.2 25.0 4.0 .25 500 REEL T 3200-0208 Red 1/2 12.7 .84 21.3 300 20.7 25.0 4.0 .25 500 REEL XX 3200-0009 Red 1/2 12.7 .84 21.3 300 20.7 25.0 4.0 .22 500 REEL T 3200-0209 Red 5/8 15.9 .98 24.9 250 17.2 20.0 5.0 .27 500 REEL XX 3200-0010 Red 5/8 15.9 .98 24.9 300 20.7 20.0 5.0 .30 500 REEL XX 3200-0011 Red 5/8 15.9 .98 24.9 250 17.2 20.0 5.0 .27 500 REEL T 3200-0210 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 5.0 .36 50 BULK 200 3200-5012 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 5.0 .36 500 REEL XX 3200-0012 Red 3/4 19.1 1.15 29.2 300 20.7 20.0 5.0 .36 500 REEL XX 3200-0013 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 5.0 .35 500 REEL T 3200-0212 Red 3/4 19.1 1.15 29.2 300 20.7 20.0 5.0 .36 500 REEL T 3200-0213 Red 1 25.4 1.47 37.3 250 17.2 10.0 8.0 .54 400 REEL XX 3200-0014 Red 1 1/4 31.8 1.73 43.9 250 17.2 10.0 10.0 .81 200 REEL XX 3200-0015 Red 1 3/8 34.9 1.88 47.8 250 17.2 10.0 11.0 .86 250 REEL XX 3200-0237 Red 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 .96 50 CTN T 3200-5016 Red 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 1.08 100 REEL T 3200-0350 Red 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 .79 200 REEL XX 3200-0016 Red 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 .79 200 REEL T 3200-5657 Red 2 50.8 2.56 65.0 200 13.8 4.0 16.5 1.28 100 CTN T 3200-1279 White 1 1/2 38.1 1.98 50.3 250 17.2 10.0 12.0 .96 250 REEL XX 3200-0312 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Applications requiring maximum flexibility and good resistance to air, water and heat. For SAE oils intermittent contact only. TEMPERATURE: –40°F to +200°F (–40°C to +93°C) continuous service. CONSTRUCTION: Tube: Type B1 (Specially compounded elastomer). Black. Reinforcement: Synthetic textile. Cover: Type D3 (Specially compounded elastomer). For 2" Black only. Type P (EPDM). All sizes through 1/2" have perforated cover. Design Factor: 3:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class B) Medium oil–resistance. Cover: ARPM (Class C) Limited oil–resistance. . AIR AND MULTI-PURPOSE HOSE 54 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=