2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ Plus 300 Lock-On Formerly - Python ™ Plus Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 50 BULK 400 3222-0171 Black 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 100 BULK 400 3222-0172 Black 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 500 REEL XX 3222-0183 Black 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .16 50 BULK 400 3222-0173 Black 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 100 BULK 400 3222-0174 Black 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 500 REEL XX 3222-0184 Black 1/2 12.7 .81 20.6 300 20.7 30.0 5.0 .18 500 REEL XX 3222-0185 Blue 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 500 REEL XX 3222-0143 Blue 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 100 BULK 400 3222-0300 Blue 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 500 REEL XX 3222-0144 Blue 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .14 500 REEL T 3222-0606 Blue 1/2 12.7 .81 20.6 300 20.7 30.0 5.0 .18 500 REEL XX 3222-0145 Gray 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 500 REEL XX 3222-0283 Gray 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 500 REEL XX 3222-0284 Gray 1/2 12.7 .81 20.6 300 20.7 30.0 5.0 .18 500 REEL XX 3222-0285 Green 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 500 REEL XX 3222-0233 Green 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 500 REEL XX 3222-0234 Green 1/2 12.7 .81 20.6 300 20.7 30.0 5.0 .18 500 REEL XX 3222-0235 Red 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 500 REEL XX 3222-0333 Red 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .14 300 REEL T 3222-0610 Red 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 500 REEL XX 3222-0334 Red 1/2 12.7 .81 20.6 300 20.7 30.0 5.0 .18 500 REEL XX 3222-0335 Yellow 1/4 6.4 .54 13.7 300 20.7 30.0 3.0 .11 500 REEL XX 3222-0083 Yellow 3/8 9.5 .68 17.3 300 20.7 30.0 3.0 .15 500 REEL XX 3222-0084 Yellow 1/2 12.7 .81 20.6 300 20.7 30.0 5.0 .18 500 REEL XX 3222-0085 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Air, water, oils, antifreeze solutions and applications where Lock–On fittings are used. CAUTION: Hose is not recommended for applications where vibrations or pressure surges exist. Do not use oil for Lock–On fitting insertion purposes. Not recommended for gasoline or diesel fuels. TEMPERATURE: –20°F to +212°F (–29°C to +100°C) normal service. For air: +160°F (+71°C) only. For water emulsion, see Gates Hydraulic Hose Catalog. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic textile. Cover: Type A (Chloroprene). Black. Type C2 (Modified Nitrile). Blue, gray, green, red or yellow. Design Factor: 4:1 COUPLINGS: 75 Gates GLX ™ , 83 Gates Lock–On Couplings. NOTE: Do not use clamps with Lock–On fittings. Reference the Hose Coupling Section. STANDARDS: Non–conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. . AIR AND MULTI-PURPOSE HOSE www.gates.com 53 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=