2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Plant Master ™ XTreme ™ 300 AR Formerly - Premo Flex ™ AR Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .53 13.5 300 20.7 30.0 2.0 .11 500 REEL XX 3205-0503 Black 3/8 9.5 .70 17.8 300 20.7 30.0 3.0 .16 500 REEL XX 3205-0504 Black 1/2 12.7 .84 21.3 300 20.7 25.0 4.0 .21 500 REEL XX 3205-0505 Black 3/4 19.1 1.19 30.2 300 20.7 20.0 5.0 .40 500 REEL XX 3205-0506 Black 1 25.4 1.50 38.1 300 20.7 10.0 8.0 .59 400 REEL XX 3205-0507 Red 1/4 6.4 .53 13.5 300 20.7 30.0 2.0 .10 500 REEL XX 3205-0401 Red 1/4 6.4 .53 13.5 300 20.7 30.0 2.0 .10 500 REEL T 3205-0406 Red 3/8 9.5 .70 17.8 300 20.7 30.0 3.0 .16 500 REEL XX 3205-0402 Red 3/8 9.5 .70 17.8 300 20.7 30.0 3.0 .16 500 REEL T 3205-0407 Red 1/2 12.7 .84 21.3 300 20.7 25.0 4.0 .22 500 REEL XX 3205-0403 Red 1/2 12.7 .84 21.3 300 20.7 25.0 4.0 .22 500 REEL T 3205-0408 Red 3/4 19.1 1.19 30.2 300 20.7 20.0 5.0 .47 500 REEL XX 3205-0404 Red 3/4 19.1 1.19 30.2 300 20.7 20.0 5.0 .40 500 REEL T 3205-0409 Red 3/4 19.1 1.19 30.2 300 20.7 20.0 5.0 .40 600 REEL XX 3205-0501 Red 1 25.4 1.50 38.1 300 20.7 10.0 8.0 .59 400 REEL XX 3205-0405 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Applications requiring a premium grade spiral hose with superior abrasion resistance, excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils (to +212°F). Recommended for gasoline, kerosene, and fuel oil transfer only to +120°F. Good weather and ozone resistance. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic textile. Cover: Type C4 (Carboxylated Nitrile). Design Factor: 4:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 o r 4, ( up through 1/2" with 20 ferrules, up through 1" with bands), 8, 1 4, 15, 74 Gates MegaCrimp ™ , 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Meets MSHA Flame–resistant. Non–conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class A) High oil–resistance. . AIR AND MULTI-PURPOSE HOSE 52 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=