2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ XTreme ™ (250-315) Formerly - Premo Flex ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 250 17.2 30.0 2.0 .09 600 REEL XX 3205-0306 Black 3/4 19.1 1.15 29.2 250 17.2 30.0 5.0 .30 600 REEL XX 3205-2938 Orange 1 25.4 1.47 37.3 250 17.2 10.0 8.0 .58 300 REEL XX 3205-0047 Red 3/16 4.8 .45 11.4 250 17.2 30.0 2.0 .07 500 REEL XX 3205-0010 Red 1/4 6.4 .50 12.7 250 17.2 30.0 2.0 .09 500 REEL XX 3205-0015 Red 1/4 6.4 .50 12.7 250 17.2 30.0 2.0 .09 500 REEL T 3205-0215 Red 1/4 6.4 .57 14.5 315 21.7 30.0 2.0 .12 500 REEL XX 3205-0016 Red 1/4 6.4 .57 14.5 315 21.7 30.0 2.0 .12 500 REEL T 3205-0216 Red 5/16 7.9 .56 14.2 250 17.2 30.0 2.0 .11 500 REEL XX 3205-0020 Red 5/16 7.9 .67 17.0 315 21.7 30.0 2.0 .16 500 REEL XX 3205-0021 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .17 500 REEL XX 3205-0025 Red 3/8 9.5 .66 16.8 250 17.2 30.0 3.0 .14 500 REEL T 3205-0225 Red 3/8 9.5 .73 18.5 315 21.7 30.0 3.0 .18 50 BULK 1600 3205-0524 Red 3/8 9.5 .73 18.5 315 21.7 30.0 3.0 .18 500 REEL XX 3205-0026 Red 3/8 9.5 .73 18.5 315 21.7 30.0 3.0 .18 500 REEL T 3205-0226 Red 1/2 12.7 .85 21.6 250 17.2 25.0 4.0 .22 500 REEL XX 3205-0030 Red 1/2 12.7 .85 21.6 250 17.2 25.0 4.0 .24 500 REEL T 3205-0230 Red 1/2 12.7 .88 22.4 315 21.7 25.0 4.0 .24 50 BULK 2100 3205-0535 Red 1/2 12.7 .88 22.4 315 21.7 25.0 4.0 .28 500 REEL XX 3205-0031 Red 1/2 12.7 .88 22.4 315 21.7 25.0 4.0 .24 500 REEL T 3205-0231 Red 5/8 15.9 .98 24.9 250 17.2 20.0 5.0 .27 500 REEL XX 3205-0035 Red 5/8 15.9 .98 24.9 315 21.7 20.0 5.0 .30 500 REEL XX 3205-0036 Red 5/8 15.9 .98 24.9 250 17.2 20.0 5.0 .27 500 REEL T 3205-0235 Red 5/8 15.9 .98 24.9 315 21.7 20.0 5.0 .30 500 REEL T 3205-0236 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 5.0 .36 50 BULK 200 3205-5040 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 5.0 .36 500 REEL XX 3205-0040 Red 3/4 19.1 1.15 29.2 250 17.2 20.0 5.0 .41 500 REEL T 3205-0240 Red 3/4 19.1 1.19 30.2 315 21.7 20.0 5.0 .40 500 REEL XX 3205-0041 Red 3/4 19.1 1.19 30.2 315 21.7 20.0 5.0 .39 500 REEL T 3205-0241 Red 1 25.4 1.47 37.3 250 17.2 10.0 8.0 .54 400 REEL XX 3205-0046 Red 1 1/4 31.8 1.75 44.5 250 17.2 10.0 10.0 .01 150 REEL XX 3205-0509 Red 1 1/4 31.8 1.75 44.5 250 17.2 10.0 10.0 .67 300 REEL XX 3205-0049 Red 1 1/2 38.1 2.00 50.8 250 17.2 10.0 12.0 .85 200 REEL XX 3205-0055 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Applications requiring a premium grade spiral hose with excellent flexibility and maximum resistance to air, water, petroleum oils and lubricating oils, (to +212°F). Recommended for gasoline, kerosene and fuel oil transfer only (to +120°F). Excellent weather and ozone resistance. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic textile. Cover: Type C2 (Modified Nitrile). Design Factor: 4:1 COUPLINGS: 19 (up through 1/2" only), 3 o r 4, ( up through 1/2" with 20 ferrules, up through 1" with bands), 1, 8 , 1 4, 15, 72 Gates Power Crimp ™ or 75 Gates GLX ™ Reference the Hose Coupling Section. STANDARDS: Non–conductive (>1 Megohm/in.). Storage and use may adversely affect electrical resistance. Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. . AIR AND MULTI-PURPOSE HOSE www.gates.com 51 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=