2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ XTreme ™ 300 Lock-On Braid Formerly - LOL Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .47 11.9 300 20.7 27.9 3.0 .09 300 REEL M 3201-1100 Black 3/8 9.5 .63 16.0 300 20.7 27.9 3.0 .11 300 REEL M 3201-1101 Black 1/2 12.7 .77 19.6 300 20.7 27.9 5.0 .15 300 REEL M 3201-1102 Black 5/8 15.9 .94 23.9 300 20.7 27.9 6.0 .20 250 REEL M 3201-1103 Black 3/4 19.1 1.06 26.9 300 20.7 15.0 7.0 .24 225 REEL M 3201-1104 Blue 1/4 6.4 .47 11.9 300 20.7 27.9 3.0 .09 300 REEL M 3201-1105 Blue 3/8 9.5 .63 16.0 300 20.7 27.9 3.0 .11 300 REEL M 3201-1106 Blue 1/2 12.7 .77 19.6 300 20.7 27.9 5.0 .15 300 REEL M 3201-1107 Blue 5/8 15.9 .94 23.9 300 20.7 27.9 6.0 .20 250 REEL M 3201-1108 Blue 3/4 19.1 1.06 26.9 300 20.7 15.0 7.0 .24 225 REEL M 3201-1109 Gray 1/4 6.4 .47 11.9 300 20.7 27.9 3.0 .09 300 REEL M 3201-1125 Gray 3/8 9.5 .63 16.0 300 20.7 27.9 3.0 .11 300 REEL M 3201-1126 Gray 1/2 12.7 .77 19.6 300 20.7 27.9 5.0 .15 300 REEL M 3201-1127 Gray 5/8 15.9 .94 23.9 300 20.7 27.9 6.0 .20 250 REEL M 3201-1128 Gray 3/4 19.1 1.06 26.9 300 20.7 15.0 7.0 .24 225 REEL M 3201-1129 Green 1/4 6.4 .47 11.9 300 20.7 27.9 3.0 .09 300 REEL M 3201-1120 Green 3/8 9.5 .63 16.0 300 20.7 27.9 3.0 .11 300 REEL M 3201-1121 Green 1/2 12.7 .77 19.6 300 20.7 27.9 5.0 .15 300 REEL M 3201-1122 Green 5/8 15.9 .94 23.9 300 20.7 27.9 6.0 .20 250 REEL M 3201-1123 Green 3/4 19.1 1.06 26.9 300 20.7 15.0 7.0 .24 225 REEL M 3201-1124 Red 1/4 6.4 .47 11.9 300 20.7 27.9 3.0 .09 300 REEL M 3201-1110 Red 3/8 9.5 .63 16.0 300 20.7 27.9 3.0 .11 300 REEL M 3201-1111 Red 1/2 12.7 .77 19.6 300 20.7 27.9 5.0 .15 300 REEL M 3201-1112 Red 5/8 15.9 .94 23.9 300 20.7 27.9 6.0 .20 250 REEL M 3201-1113 Red 3/4 19.1 1.06 26.9 300 20.7 15.0 7.0 .24 225 REEL M 3201-1114 Yellow 1/4 6.4 .47 11.9 300 20.7 27.9 3.0 .09 300 REEL M 3201-1115 Yellow 3/8 9.5 .63 16.0 300 20.7 27.9 3.0 .11 300 REEL M 3201-1116 Yellow 1/2 12.7 .77 19.6 300 20.7 27.9 5.0 .15 300 REEL M 3201-1117 Yellow 5/8 15.9 .94 23.9 300 20.7 27.9 6.0 .20 250 REEL M 3201-1118 Yellow 3/4 19.1 1.06 26.9 300 20.7 15.0 7.0 .24 225 REEL M 3201-1119 RECOMMENDED FOR: Petroleum–based hydraulic oils, water, glycol anti–freeze solutions, hot lubricating oils, and air. CAUTION: Hose and couplings are not recommended for pressure surge applications or critical applications, such as permanent piping in residential or commercial buildings. Not recommended for gasoline or diesel fuels. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) normal service. For air: +160°F (+71°C) only. For water emulsion, see Gates Hydraulic Hose Catalog #35093. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, synthetic textile. Cover: Type C2 (Modified Nitrile). Design Factor: 4:1 COUPLINGS: 75 Gates GLX ™ , 83 Gates Lock–On Couplings. NOTE: Do not use clamps with Lock–On fittings. Reference the Hose Coupling Section. STANDARDS: Black cover meets MSHA Flame–resistant. Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. Flame–resistant. . AIR AND MULTI-PURPOSE HOSE 50 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=