2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Plant Master ™ XTreme ™ 501 AR Formerly - Terminator ™ Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.22 31.0 501 34.5 15.0 6.0 .49 500 REEL XX 3202-0017 Yellow 1/4 6.4 .57 14.5 501 34.5 30.0 3.0 .15 500 REEL XX 3202-0001 Yellow 1/4 6.4 .57 14.5 501 34.5 30.0 3.0 .12 500 REEL T 3202-0301 Yellow 3/8 9.5 .75 19.1 501 34.5 25.0 3.0 .19 500 REEL XX 3202-0006 Yellow 3/8 9.5 .75 19.1 501 34.5 25.0 3.0 .20 500 REEL T 3202-0306 Yellow 1/2 12.7 .89 22.6 501 34.5 25.0 5.0 .25 500 REEL XX 3202-0011 Yellow 1/2 12.7 .89 22.6 501 34.5 25.0 5.0 .27 500 REEL T 3202-0311 Yellow 3/4 19.1 1.22 31.0 501 34.5 15.0 6.0 .45 500 REEL XX 3202-0016 Yellow 3/4 19.1 1.22 31.0 501 34.5 15.0 6.0 .45 500 REEL T 3202-0316 Yellow 1 25.4 1.51 38.4 501 34.5 10.0 8.0 .57 400 REEL XX 3202-0021 Yellow 1 1/4 31.8 1.78 45.2 501 34.5 10.0 10.0 .73 300 REEL XX 3202-0027 Yellow 1 1/2 38.1 2.09 53.1 501 34.5 10.0 12.0 .96 100 PLT T 3202-0029 Yellow 1 1/2 38.1 2.09 53.1 501 34.5 10.0 12.0 .96 200 PLT T 3202-0317 Yellow 2 50.8 2.64 67.1 501 34.5 10.0 14.0 1.35 100 PLT T 3202-0032 Yellow 2 50.8 2.64 67.1 501 34.5 10.0 14.0 1.35 200 PLT T 3202-0033 NOTE: Pkg Code T=One piece continuous length reel. Pkg Code XX=One or two piece reel, 50 ft increments, no length less than 50 ft. RECOMMENDED FOR: Applications requiring a premium–quality, multi–purpose hose with superior abrasion resistance for air, oil and some chemical applications. Excellent durability for extra–long life in these applications: mining, air drill, construction, poultry plants and other severe service. Good weather and ozone resistance. CAUTION: Due to 501 AR PSI working pressure, care should be taken to properly select couplings to match. Hose assembly working pressure is the working pressure of the lowest rated component. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Synthetic, textile (Up thru 1 1/4"); Multiple plies, synthetic textile (1 1/2" to 2"). Cover: Type C4 (Carboxylated Nitrile). Design Factor: 4:1 COUPLINGS: 19 (up through 1/2" only), 1, 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 15, 71, 72 Gates Power Crimp ™ , 73 (up to 250 psi), 74 Gates MegaCrimp ™ , 75 Gates GLX ™ or 80 Gates GSP (1 1/2" or 2" only). Reference the Hose Coupling Section. STANDARDS: All sizes except 1 1/2" and 2" are non–conductive (>1 Megohm/in.). Meets MSHA Flame–resistant. Storage and use may adversely affect electrical resistance. Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class A) High oil–resistance. . AIR AND MULTI-PURPOSE HOSE www.gates.com 49 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=