2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Plant Master ™ XTreme ™ 325 Braid Formerly - 19B, 119B Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .50 12.7 325 22.4 30.0 3.0 .09 625 REEL BB 3219-2930 Black 5/16 7.9 .62 15.7 325 22.4 30.0 3.0 .13 625 REEL BB 3219-2932 Black 3/8 9.5 .69 17.5 325 22.4 30.0 3.0 .15 625 REEL BB 3219-2933 Black 1/2 12.7 .84 21.3 325 22.4 25.0 5.0 .23 625 REEL BB 3219-2935 Black 5/8 15.9 .94 23.9 325 22.4 20.0 6.0 .24 525 REEL BB 3219-2937 Black 3/4 19.1 1.09 27.7 325 22.4 20.0 6.0 .29 525 REEL BB 3219-2938 Black 1 25.4 1.38 35.1 325 22.4 10.0 8.0 .46 525 REEL BB 3219-2940 Red 1/4 6.4 .50 12.7 325 22.4 30.0 3.0 .09 625 REEL BB 3219-2902 Red 5/16 7.9 .62 15.7 325 22.4 30.0 3.0 .13 625 REEL BB 3219-2904 Red 3/8 9.5 .69 17.5 325 22.4 30.0 3.0 .15 625 REEL BB 3219-2906 Red 1/2 12.7 .84 21.3 325 22.4 25.0 5.0 .20 625 REEL BB 3219-2908 Red 5/8 15.9 .94 23.9 325 22.4 20.0 6.0 .24 525 REEL BB 3219-2910 Red 3/4 19.1 1.09 27.7 325 22.4 20.0 6.0 .29 525 REEL BB 3219-2912 Red 1 25.4 1.38 35.1 325 22.4 10.0 8.0 .41 525 REEL BB 3219-2914 RECOMMENDED FOR: Applications requiring a premium grade braided hose, with excellent flexibility and maximum resistance to air, water, petroleum oils, gasoline, kerosene and fuel oil (to +120°F) and lubricating oils (to +212°F). Excellent weather and ozone resistance. CAUTION: Not recommended for constant contact with fuels. Not recommended for Bio–Diesel fuels. TEMPERATURE: –40°F to +212°F (–40°C to +100°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, synthetic textile. Cover: Type A (Chloroprene). Black. Type C2 (Modified Nitrile). Red. Design Factor: 4:1 COUPLINGS: 19 (up through 1/2" only), 3 or 4, (up through 1/2" with 20 brass ferrules, up through 1" with bands), 1, 14, or 15 (all sizes), 72 Gates Power Crimp ™ or 75 Gates GLX ™ . Reference the Hose Coupling Section. STANDARDS: Tube: ARPM (Class A) High oil–resistance. Cover: ARPM (Class B) Medium oil–resistance. . AIR AND MULTI-PURPOSE HOSE 48 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=