2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Air Duct (8-20) SD Formerly - 163SB Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 3/4 19.1 1.00 25.4 20 1.4 15.0 1.0 .20 10 CTN T 4663-1516 Black 1 25.4 1.25 31.8 20 1.4 15.0 1.0 .26 10 CTN T 4663-1518 Black 1 1/4 31.8 1.50 38.1 20 1.4 15.0 1.0 .34 10 CTN T 4663-1530 Black 1 3/8 34.9 1.62 41.1 15 1.0 15.0 1.5 .44 10 CTN T 4663-3321 Black 1 1/2 38.1 1.75 44.5 15 1.0 15.0 1.5 .48 10 CTN T 4663-1540 Black 1 5/8 41.3 1.88 47.8 15 1.0 15.0 1.8 .51 10 CTN T 4663-1543 Black 1 3/4 44.5 2.00 50.8 15 1.0 15.0 1.8 .54 10 CTN T 4663-3954 Black 1 7/8 47.6 2.12 53.8 15 1.0 15.0 1.8 .58 10 CTN T 4663-1548 Black 2 50.8 2.25 57.2 15 1.0 15.0 2.0 .60 10 CTN T 4663-1550 Black 2 1/8 54.0 2.31 58.7 10 .7 15.0 2.5 .63 10 CTN T 4663-3461 Black 2 1/4 57.2 2.50 63.5 10 .7 15.0 2.5 .67 10 CTN T 4663-1556 Black 2 3/8 60.3 2.62 66.5 10 .7 15.0 2.5 .71 10 CTN T 4663-1560 Black 2 1/2 63.5 2.75 69.9 10 .7 15.0 2.5 .74 10 CTN T 4663-1565 Black 2 5/8 66.7 2.88 73.2 10 .7 15.0 3.0 .78 10 CTN T 4663-1615 Black 2 3/4 69.9 3.00 76.2 10 .7 15.0 7.0 .81 10 CTN T 4663-3456 Black 3 76.2 3.25 82.6 10 .7 7.0 10.0 .88 10 CTN T 4663-1570 Black 3 1/8 79.4 3.38 85.9 10 .7 7.0 10.0 .92 10 CTN T 4663-1569 Black 3 1/2 88.9 3.75 95.3 10 .7 7.0 10.0 1.01 10 CTN T 4663-1575 Black 4 101.6 4.25 108.0 10 .7 7.0 12.0 1.15 10 CTN T 4663-1580 Black 4 1/2 114.3 4.75 120.7 10 .7 7.0 12.0 1.25 10 CTN T 4663-1589 Black 5 127.0 5.25 133.4 10 .7 6.0 12.0 1.40 10 CTN T 4663-1595 Black 5 1/2 139.7 5.75 146.1 10 .7 6.0 12.0 1.52 10 CTN T 4663-3454 Black 6 152.4 6.25 158.8 8 .6 6.0 15.0 1.70 10 CTN T 4663-1599 RECOMMENDED FOR: Heavy–duty heating and ventilating applications, such as air intake for butane conversion units, air and heater ducts, defroster lines, air cleaner connections to carburetor, exhaust ducts, vent lines for trailer sewers and drains. CAUTION: Not recommended for conveying liquids. TEMPERATURE: –30°F to +250°F (–34°C to +121°C) continuous service. CONSTRUCTION: Tube: Type A (Chloroprene). Black. Oil and heat–resistant. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene). Black with red stripe. Oil and heat–resistant. Design Factor: 4:1 . AIR DUCT HOSE www.gates.com 47 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=