2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT
Air Duct (5-10) SD Formerly - 63SB Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ea (Lbs.) Length (ea) Std. Pack Pkg Code Gates Item No. Black 5/8 15.9 .81 20.6 10 .7 5.0 1.0 .16 10 CTN T 4663-4108 Black 3/4 19.1 .94 23.9 10 .7 5.0 1.0 .19 10 CTN T 4663-4109 Black 7/8 22.2 1.06 26.9 10 .7 5.0 1.0 .26 10 CTN T 4663-4110 Black 1 25.4 1.19 30.2 10 .7 5.0 1.0 .28 10 CTN T 4663-4111 Black 1 1/4 31.8 1.44 36.6 10 .7 5.0 1.0 .34 10 CTN T 4663-4112 Black 1 3/8 34.9 1.56 39.6 10 .7 5.0 1.5 .31 10 CTN T 4663-4113 Black 1 1/2 38.1 1.69 42.9 10 .7 5.0 1.5 .33 10 CTN T 4663-4114 Black 1 5/8 41.3 1.81 46.0 10 .7 5.0 2.0 .39 10 CTN T 4663-4115 Black 1 3/4 44.5 1.94 49.3 10 .7 5.0 2.0 .29 10 CTN T 4663-4116 Black 1 7/8 47.6 2.06 52.3 10 .7 5.0 2.0 .44 10 CTN T 4663-4117 Black 2 50.8 2.19 55.9 5 .3 3.0 2.0 .55 10 CTN T 4663-4118 Black 2 1/8 54.0 2.31 58.7 5 .3 3.0 2.5 .35 10 CTN T 4663-4119 Black 2 1/4 57.2 2.44 62.0 5 .3 3.0 2.5 .72 10 CTN T 4663-4120 Black 2 3/8 60.3 2.56 65.0 5 .3 3.0 2.5 .55 10 CTN T 4663-4121 Black 2 1/2 63.5 2.69 68.3 5 .3 3.0 2.5 .56 10 CTN T 4663-4122 Black 2 5/8 66.7 2.81 71.4 5 .3 3.0 2.8 .51 10 CTN T 4663-4123 Black 2 3/4 69.9 2.94 74.7 5 .3 3.0 2.8 .51 10 CTN T 4663-4124 Black 3 76.2 3.19 81.0 5 .3 3.0 3.0 .63 10 CTN T 4663-4125 Black 3 1/2 88.9 3.69 93.7 5 .3 3.0 3.5 5.65 10 CTN T 4663-4126 Black 3 5/8 92.1 3.81 96.8 5 .3 3.0 4.0 .88 10 CTN T 4663-4127 Black 4 101.6 4.19 106.4 5 .3 3.0 4.0 1.02 10 CTN T 4663-4128 Black 4 101.6 4.23 107.4 10 .7 7.0 12.0 1.41 10 CTN T 4663-4132 Black 4 1/2 114.3 4.69 119.1 5 .3 3.0 5.0 1.17 10 CTN T 4663-4129 Black 4 1/2 114.3 4.73 120.1 10 .7 7.0 12.0 16.80 10 CTN T 4663-4133 Black 5 127.0 5.19 131.8 5 .3 3.0 6.0 1.38 10 CTN T 4663-4130 Black 5 127.0 5.23 132.8 10 .7 6.0 12.0 1.34 10 CTN T 4663-4134 Black 5 1/2 139.7 5.69 144.5 5 .3 3.0 6.0 1.49 10 CTN T 4663-4131 Black 5 1/2 139.7 5.73 145.5 10 .7 6.0 15.0 1.44 10 CTN T 4663-4135 RECOMMENDED FOR: Heating and ventilating applications, such as air intake for butane conversion units, air and heater ducts, defroster lines, air cleaner connections to carburetor, exhaust ducts, vent lines for trailer sewers and drains. For standard–duty applications. CAUTION: Not recommended for conveying liquids. TEMPERATURE: –30°F to +250°F (–34°C to +121°C) continuous service. CONSTRUCTION: Tube: Type A (Chloroprene). Black. Oil–resistant. Reinforcement: Multiple plies, synthetic textile, dual steel wire helix. Cover: Type A (Chloroprene impregnated fabric). Black with red stripe. Design Factor: 4:1 . AIR DUCT HOSE 46 www.gates.com AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE
RkJQdWJsaXNoZXIy OTM5NzE=