2022 PRODUCTS CATALOG - INDUSTRIAL HOSE, COUPLINGS AND EQUIPMENT

Air Master ™ Respirator 500 Color Hose I.D. (in) (mm) Hose O.D. (in) (mm) Max. W.P. (psi) (Bar) Vac. (In. Hg) MBR (in) Wt. Per ft (Lbs.) Length (ft) Std. Pack Pkg Code Gates Item No. Black 1/4 6.4 .51 13.0 500 34.5 — 3.0 .13 600 REEL UU 3232-1001 Black 3/8 9.5 .70 17.8 500 34.5 — 3.0 .18 650 REEL UU 3232-1002 RECOMMENDED FOR: Handling mixtures of oxygen, helium and nitrogen gases customarily used in applications as air breathing hose. The kink–resistant hose is designed for extra–long wear under normal operating use. For applications involving SCBA such as firefighting, barrier suits, mining. TEMPERATURE: –20°F to +120°F (–40°C to +29°C) continuous service. CONSTRUCTION: Tube: Type C (Nitrile). Black. Reinforcement: Braided, synthetic textile. Cover: Type A (Chloroprene). Black. All sizes are perforated. Design Factor: 4:1 STANDARDS: NIOSH Air Supply Line – System Certification only. No hose specific requirement, NFPA 1901/1981. . AIR BREATHING HOSE www.gates.com 45 AGRICULTURE AIR BREATHING AIR DUCT AIR AND MULTI- PURPOSE CHEMICAL FOOD AND BEVERAGE ENGINE AND MARINE MATERIAL HANDLING MINING OILFIELD PETROLEUM PRESSURE WASH AND WASHDOWN STEAM WATER CLAMPS COUPLINGS AND FERRULES HOSE FINDER CHEMICAL RESISTANCE TABLE

RkJQdWJsaXNoZXIy OTM5NzE=